SHT-FF linear module with quick-release

Fast, precise positioning

SHT-FF linear modules with quick release mechanism offer a combination of precise positioning and fast manual adjustment.
  • Aluminium version
  • For quick format adjustments
  • Including self-locking brake
  • Variable stroke length
  • Only recommended for horizontal applications
  • Max. stat. axial load 200N (horizontal mounting position)
  • Max. dynamic. axial load 50N
Linear module with quick-release mechanism
press➔disengage➔move manually➔click into place➔fine-tune

SHT-FF-08

SHT-FF linear module with quick-release mechanism
  • Carriage length: 65mm
  • Maximum stroke length: 300mm
  • Shaft diameter: 8mm
  • SHT-08: max. Axial load: 50N (horizontal installation position)

SHT-FF-12

SHT-FF linear module with quick-release mechanism
  • Carriage length: 85mm
  • Maximum stroke length: 750mm
  • Shaft diameter: 12mm
  • SHT-12: max. axial load: 200N (horizontal mounting position)

The especially lightweight linear module with quick release

SHTP-FF as a lightweight iglidur material model

The SHTP linear module with quick-release mechanism has all the advantages of the aluminium versions, but is significantly lighter because of the polymer designs of the carriages and shaft end supports. A linear module with a stroke length of 100mm weighs only 0.35kg. 
  • Especially lightweight design
  • Variable stroke length
  • Only recommended for horizontal applications
  • Max. stat. axial load 200N
  • Max. dynamic. axial load 50N
Lightweight SHTP-FF linear module of iglidur polymer material

SHT-FF linear module with quick-release mechanism SHT-FF linear module
SHTP-FF SHTP-FF linear module

Part No. A Al H E1 E2 E3 l R f lt tk ts tg kt s sk
  -0,3 -0,3   ±0,15 ±0,15 ±0,15 [mm] [mm] [mm] ±0,1 [mm] [mm] [mm] ±0,1    
ready for shipping in 3 working days SHT-12-AWM-FF 85 85 34 70 73 36.5 42 2 30 11 6.6 M8 6.4 6.3 10
ready for shipping in 3 working days SHTP-01-12-AWM-FF (1) 85 55 36 70 73 42.5 115 42 2 30 10 6.6 0
Delivery time on request SHT-08-FF 65 65 23 52 55 55 32 1.5 15.5 10 5.5 M6 7 4.2 8
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Liners and trapezoidal leadscrew nut made of iglidur® J

Part No. sg kq d T l2 d2* ha Max.
stroke length
Weight Weight additional

   
            standard   [mm] [kg] per 100 mm    
ready for shipping in 3 working days SHT-12-AWM-FF M6 6 12 17 TR10x2 18 750 1.1 0.1 Upon request Add to shopping cart
ready for shipping in 3 working days SHTP-01-12-AWM-FF (1) M6 12 17 TR10x2 18 500 0.35 0.11 Upon request Add to shopping cart
Delivery time on request SHT-08-FF M5 4.6 8 6 17 6 13 300 0.35 0.06 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Liners and trapezoidal leadscrew nut made of iglidur® J

Linear module shop

drylin® linear modules with a single click ...

... order linear modules harnessed, ready to connect, with stroke lengths of 250 and 500mm in the online shop.

  • With lead screw drive or toothed belt drive
  • Two defined stroke lengths for each system
  • Flexible with drive pins for manual and electric operation.  Ready to install with lead screw clamp, position indicator and hand wheel for quickly replicable adjustments 
  • No time-consuming searching and assembly
  • Reduced design effort with PDF and CAD file available in the online shop
To the linear module shop


ready for shipping in 3 working days
Delivery time on request