With the drive technology configurator, you can quickly and easily configure your individual drylin® SHT lead screw module.
After selection of your ZIP code, we designate the relevant staff to attend to you at once.
The drylin® SHT linear modules can be moved lubrication-free, while also offering high precision and robust components. The units can be individually configured with various shaft and lead screw materials, carriage lengths and additional functions. The user can choose a suitable individual solution from lightweight solid plastic units up to heavy duty stainless steel solutions. In all systems, the stroke length is freely selectable and the drive given either via hand wheel or motor.
Main body made of stainless steel, aluminum, zinc or plastic
2Lubrication-free through polymer bearings and polymer nuts
33 shaft materials
4Carriages made of anodized aluminum or solid polymer
58 trapezoidal thread pitches 4 steep thread pitches
6Spindle machining according to drawings or spindle pin Steel, stainless steel or aluminum spindles
Position indicator, clamping and hand wheels available
| Glider material: | iglidur® J |
| Shaft materials: | Alu, hard andonized
Cf53 stainless steel |
| Spindle material: | Steel
Stainless steel Aluminum, hard-anodized |
With the drive technology configurator, you can quickly and easily configure your individual drylin® SHT lead screw module.
With immediate display of weight, price & delivery time
Dimension drawing
3D CAD file
For format adjustments
In extreme environments
When a cost-effective, ready-to-install solution is desired
When corrosion resistance is required
When it should be low noise
When high loads should move highly dynamically
When positioning accuracy < 0.1 mm is necessary
If high running performance is required in continuous operation
SHT – the standardSolid design
3 different sizes
Various materials for shaft and lead screw
Maintenance free and corrosion-resistant
TR 10 x 2, TR 18 x 4, TR 24 x 5
SHT-PL "Preload"Pre-loaded trapezoidal lead screw nut, preload force: 50 N
Manually and continuously adjustable radial clearance
Unmachined lead screw end enables operation with hand wheel or motor
SHTC CompactHigh flexibility
Ideal for 2 carriages
Maintenance-free, dry operation
Adjustable bearing clearance
SHTS High speedPitch 10 x 12, 10 x 50, 18 x 100
High helix lead screw
High-speed-solution
Maintenance-free, dry operation
SHT lift table with quick releaseAluminium version
For fast format adjustments
Including self-locking brake
Variable stroke length
Lubricant- and maintenance-free
High precision independent of load
Self-adjusting
Quiet
Resistant to corrosion
SHT-BB leadscrew module with ball-bearing mounted spindleHigher rotation speed and higher precision
Belt drive permits radial loads
Constant drive torque
Less axial clearance
SHT – HTX high temperaturehigh temperature til +180°C
Shaft and spindle made of stainless steel
Bearing material iglidur® X
Carriage and traverses made of anodised aluminum
SHTC - HYD Hygienic DesignEasily cleaned solution
The screw connections are easily accessible and any gaps are correspondingly wide.
Materials: plastic and VA stainless steel
SHTP mini - small and low-pricedMiniature version
Lightweight
Low price
Corrosion-free
Carriage and shaft end supports made of
high performance polymers
SHTP - EconomicalSolid polymer design
Lightweight
Affordable
Corrosion-free
SHTP leadscrew module with quick releaseLight solid polymer model
For fast format adjustments
Including self-locking brake
Variable stroke length
SHT/SHT-PL - cross slideHigh precision, extreme stiffness and accurate alignment due to the single-piece carriage
Available as standard and preload version
Assembly of upper unit with left or right arrangement possible
Fast and easy coupling of your motor with the maintenance-free drylin® linear units. Spacer, motor flange and coupling form a construction kit for the easy installation of your NEMA23.
Hand wheels, V-drives, spindle clamps, position indicators, and more
The consistent continuation of the modular system and the systematic idea of lubrication-free drylin® linear technology
drylin® SLW drive technologyTorsion resistant aluminium dual shaft rails and many carriage versions characterise the drylin® W product range, and form a well rounded modular kit for the drylin® SLW linear drives.
Productfinder for leadscrew modules, toothed belt axes and tube adjustments.