My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Increased flexibility for format adjustments: counter rotating drylin® lead screws

Counter spindles

reverse

Lead screws with right-hand and left-hand thread offer further leeway for design and reduce the costs several times, since no second lead screw adjustment including the second drive is required. The entire length up to a few millimetres at the centre of the lead screw can be used as a stroke. Matching lubrication-free nuts with right-hand or left-hand thread are also available from stock.
 

Cost-effective

High usable overall length

Ready to install

Higher permissible torques than in 2-part options

Order number* thread l4 Overall length    
           
ready for shipping in 48 hours PTGSG-10X2-01-R/L-1000 160.88 USD Add to shopping cart
ready for shipping in 24 hours PTGSG-10X2-01-R/L-1000-ES 263.06 USD Add to shopping cart
Delivery time on request PTGSG-14X4-01-R/L-1000 231.66 USD Add to shopping cart
ready for shipping in 24 hours PTGSG-14X4-01-R/L-1000-ES 309.39 USD Add to shopping cart
ready for shipping in 48 hours PTGSG-18X4-01-R/L-1000 154.44 USD Add to shopping cart
ready for shipping in 24 hours PTGSG-18X4-01-R/L-1000-ES 332.56 USD Add to shopping cart
ready for shipping in 48 hours PTGSG-18X4-01-R/L-2000 308.88 USD Add to shopping cart
ready for shipping in 48 hours PTGSG-18X4-01-R/L-2000-ES 665.12 USD Add to shopping cart
ready for shipping in 48 hours PTGSG-24X5-01-R/L-2000 489.06 USD Add to shopping cart
ready for shipping in 48 hours PTGSG-24X5-01-R/L-2000-ES 872.59 USD Add to shopping cart
ready for shipping in 24 hours DST-LS-10X12-R/L-1000-ES 261.78 USD Add to shopping cart
ready for shipping in 24 hours DST-LS-10X25-R/L-1000-ES 262.32 USD Add to shopping cart
ready for shipping in 24 hours DST-LS-10X50-R/L-1000-ES 292.20 USD Add to shopping cart
ready for shipping in 24 hours DST-LS-14X25-R/L-1000-ES 302.63 USD Add to shopping cart
ready for shipping in 24 hours DST-LS-18X24-R/L-1000-ES 415.83 USD Add to shopping cart
ready for shipping in 24 hours DST-LS-18X40-R/L-1000-ES 390.96 USD Add to shopping cart
ready for shipping in 24 hours DST-LS-18X80-R/L-1000-ES 401.70 USD Add to shopping cart
ready for shipping in 24 hours DST-LS-18X100-R/L-1000-ES 416.52 USD Add to shopping cart
Delivery time on request DST-LS-10X12-R/L-500-ES 130.89 USD Add to shopping cart
Delivery time on request DST-LS-10X25-R/L-500-ES 131.16 USD Add to shopping cart
Delivery time on request DST-LS-10X50-R/L-500-ES 146.10 USD Add to shopping cart
Delivery time on request DST-LS-14X25-R/L-500-ES 151.31 USD Add to shopping cart
Delivery time on request DST-LS-18X24-R/L-500-ES 207.91 USD Add to shopping cart
Delivery time on request DST-LS-18X40-R/L-500-ES 195.48 USD Add to shopping cart
Delivery time on request DST-LS-18X80-R/L-500-ES 200.85 USD Add to shopping cart
Delivery time on request DST-LS-18X100-R/L-500-ES 208.26 USD Add to shopping cart
Delivery time on request DST-LS-10X12-R/L-2000-ES 523.55 USD Add to shopping cart
Delivery time on request DST-LS-10X25-R/L-2000-ES 524.63 USD Add to shopping cart
Delivery time on request DST-LS-10X50-R/L-2000-ES 584.40 USD Add to shopping cart
Delivery time on request DST-LS-14X25-R/L-2000-ES 605.25 USD Add to shopping cart
Delivery time on request DST-LS-18X24-R/L-2000-ES 831.66 USD Add to shopping cart
Delivery time on request DST-LS-18X40-R/L-2000-ES 781.93 USD Add to shopping cart
Delivery time on request DST-LS-18X80-R/L-2000-ES 803.40 USD Add to shopping cart
Delivery time on request DST-LS-18X100-R/L-2000-ES 833.05 USD Add to shopping cart
ready for shipping in 48 hours PTGSG-24X5-01-R/L-1000 267.70 USD Add to shopping cart
ready for shipping in 24 hours PTGSG-24X5-01-R/L-1000-ES 365.51 USD Add to shopping cart
Delivery time on request PTGSG-M8-01-R/L-500-ES 48.91 USD Add to shopping cart
Delivery time on request PTGSG-20X4-01-R/L-1000 169.88 USD Add to shopping cart
ready for shipping in 24 hours PTGSG-20X4-01-R/L-1000-ES 365.82 USD Add to shopping cart
Delivery time on request PTGSG-20X4-01-R/L-2000 339.77 USD Add to shopping cart
Delivery time on request PTGSG-20X4-01-R/L-2000-ES 731.63 USD Add to shopping cart
Delivery time on request PTGSG-08X1.5-01-R/L-1000-ES 287.00 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
PDF PDF
Quote request Quote request
myCatalog myCatalog

*l3 = lenghts right thread | l2 = lenghts left thread


ready for shipping in 24 hours
ready for shipping in 48 hours
Delivery time on request