... bio-mechanic design and high tensile strength ...
igubal® pillow block bearings with clip-on design
The new pillow block bearings achieve higher tensile strength than previous versions thanks to a bio-mechanic design based on tree roots. "Clipping instead of overmoulding" the spherical balls also optimises costs and production time.
Tech up
30% greater tensile strength thanks to optimised housing (bio-mechanic design)
Can be combined with all spherical ball materials for a wide range of requirements
Faster delivery times
More even movement of the spherical ball in the housing
Cost down
The cost is about 10% less than that of the overmoulded version with the same spherical ball material
Further savings potential with low-cost spherical ball materials
One-to-one interchangeability with the overmoulded version because the dimensions are the same
Depending on the application, the alternative spherical ball material can extend service life