My contact person
igus® GmbH

Spicher Str. 1a

51147 Köln (Porz-Lind)

Fon +49 2203 9649 0

Fax +49 2203 9649 222

Weather-resistant, maintenance-free and space-saving components for wind turbines

Wind turbines must be able to work reliably even when exposed to harsh weather conditions such as severe temperature fluctuations, sand storms, turbulence and strong winds. igus® offers many solutions for wind turbines as well as for the associated equipment used in production, transport and installation.These can help you improve your technology and reduce costs. The components required include robust energy chains and highly-flexible cables that are used, for example in towers, yaw systems and rotor blade adjustment. Lubrication and maintenance-free plain bearings are deployed in rotor blade adjustment and brakes.

Your benefits at a glance:

  • Safe torsional and circular movements
  • Cable protection against vibration
  • Small installation spaces, tight radii
  • Maintenance and lubrication-free bearings
  • Failsafe cables with 36 months warranty
  • Reduce downtime and increase the service life of cables and hoses
Contact experts now

igus® products for wind energy

 

Products suitable for wind energy

RBR rotary modules

RBR rotary modules  

  • For secure circular movements
  • Ideal for rotary movements with high fill weights involving restricted spaces
  • Angle of rotation up to 900°

Twistable cables

Twistable cables  

  • For use in torsion applications with +/- 90° with 1m cable length
  • Flame-retardant
  • 36 month guarantee

smart plastics

smart plastics  

  • Eliminate unplanned downtime
  • Reduce maintenance costs
  • Extended service life
  • Increase equipment efficiency

twisterband

twisterband  

  • Turn 7000°
  • Rotary movement in extremely confined spaces
  • compact, modular, cost-effective
  • Easy filling

triflex® R energy chains

triflex® R energy chains  

  • Reliable energy supply 
  • High torsion resistance
  • Large filling space
  • Tight bend radius

iglidur® TX1 plain bearing

iglidur® TX1 plain bearing  

  • Up to 200 MPa static and 140 MPa dynamic
  • Lubrication and maintenance-free
  • Wear-resistant and dimensionally strong

 

Tested for torsional motion

chainflex® fibre optic cable withstands 27 million cycles with rotary and torsional movements.
 
Test setup:

  • Cable type: CFROBOT5.501 fibre optic cable
  • Test parameter: torsion test -/+180°

Customer support

Christian Ziegler  

Regional Sales Manager
e-chain systems®
 Christian Ziegler
Phone: +49 2203 9649 - 418
 
 Contact experts now

Further information

Related websites

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h