After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Vending machine technology is establishing itself in ever more industry sectors. Users benefit from the convenience of having the desired product quickly at hand and at the same time needing little space for storage. Alongside industrial application of the technology in pick & place applications or in tool handling machines, to name two examples, increasing numbers of vending machines are being deployed directly in salesrooms. They are setting new standards with regard to speed and quiet operation. igus quality has already successfully proven itself in a wide range of beverage, coffee and snack vending machines. All movements have one thing in common: fully automated systems start and run in the background-quickly, quietly and maintenance-free. For such applications, motion plastics manufacturer igus offers a wide range of products: lubrication-free, quiet drylin drive modules for positioning movements, dependable energy chains and cables, maintenance-free plain bearings, efficient high helix threads and light linear guides, even for the smallest of installation spaces.
Tech up, cost down: new pre-load prism slide, metal-free telescopic guides and e-chains specifically for vending machine technology.
You can find more information on these and further product innovations at our 400m2 trade show stand. You can either explore it virtually on your own or together with our industry expert. Make an appointment now for a guided virtual tour with individual consultation:
▲ Tech up
Easy handling and visualisation by LED
Predictable maintenance due to wear sensor in liner
Direct use without integration in local IT environment
Bearing exchanged in seconds
▲ Tech up
Corrosion-free clear anodised surface finish
Consistent silver colour ideal for visible parts
15% more cost-effective than the hard-anodised version
Saw cuttings to the millimetre
▲ Tech up
Longer guaranteed service life
Small bend radii of 4xd due to special alloy
Planning security
Less frequent need to replace the cable
Curious about more innovations?Find the innovation overview and the virtual trade show stand here
For the smallest of installation spaces
UL94-V2 (optional V0)
Stable, light and quiet
PVC outer jacket (CF140 shielded)
For medium-duty applications
Flame-retardant
Easy installation
Proximity switch mounting by means of T slot
Everything from one source, readily assembled and tested
Very lightweight
Low installation height 6-12mm
Numerous carriage options
Lubrication-free and maintenance-free
Low noise and low vibration
Media-resistant
With the cleaning machine, Camping Butler by W+F Engineering GmbH, the mobile WC cassette is emptied and cleaned within just a few minutes, completely without contact or unpleasant smells. The core of the machine is a drylin room linear robot, which ensures a maintenance-free and long service life due to its lubrication-free, corrosion-free and chemical-resistant components.
In the context of the igus young engineers support, pupils developed a vending machine specifically for packaged spices together with engineers of EMAG LaserTec GmbH. In order to deliver the salt, curry and pepper tins quickly from the compartments, they used igus drylin W linear guides. They ensure that the machine moves quickly, smoothly and without lubricants.
This device automates the laborious performance of pipetting tasks. drylin linear guide systems ensure that the special requirements of medical technology are fulfilled.
This kiosk not only has the ability to sell confectionary but also offers further useful functions. e-chains from igus provide for maintenance-free operation despite a small installation space.
This automatic vending machines remains open even when all other pharmacies are closed. A touchscreen is used to select non-prescription medicines and a cashless payment system provides for additional ease of use. drylin linear guides are absolutely lubrication-free.
Thanks to drylin N low-profile linear guides, this coffee maker ensures coffee is at the perfect temperature. The great advantage of the high-performance plastics stems from its corrosion-resistant and lubrication-free properties as well as the smooth movements they provide.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h