My contact person
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
+49 2203 9649 222
Tyre cover

igus® plastic solutions for tyre production equipment.

Reduce costs ... Improve technology ...

The tyre production industry places top priority on components being free from lubricants and resistant to dust.The tyre production industry places top priority on components being free from lubricants and resistant to dust. Maintenance-free and tribologically optimised plastics from igus® fulfill these and many other requirements igus® products whilst totally lubrication-free also exhibit high strength even at high speeds.Maintenance-free and tribologically optimised plastics from igus® fulfill these and many other requirements igus® products whilst totally lubrication-free also exhibit high strength even at high speeds. Maintenance-free and tribologically optimised plastics from igus® fulfill these and many other requirements igus® products whilst totally lubrication-free also exhibit high strength even at high speeds. With more than 100,000 products from stock, igus® offers a huge modular kit in the sectors of energy supply/cable guidance and protection, highly flexible cables, as well as lubrication and maintenance-free plain bearing solutions for all types of movement.


Extruder machine

Extruder machine
E2/000 e-chain®
E4.1 e-chain®
chainflex® CF5/CF6 control cable

E2/000 e-chain®

Lightning fast installation using thumb – safe seat without additional closing mechanism.

energy chains of medium sizes

Inner heights from 21 to 45 mm.

Snap-open on left and right

Diverse modular interior separationsDiverse modular interior separations

E4.1 e-chain®

Numerous interior separation options, to open on both sides.

energy chains of medium sizes

Inner heights from 21 to 162 mm.

Snap open along inner or outer radius

chainflex® CF5/CF6 control cable

For smallest installation spaces

For heavy-duty use, PVC outer jacket

Oil resistant, flame retardant


Coating machine

Coating machineCoating machine
e-chain® E2 micro
drylin® ZLW toothed belt shaft
iglidur® bearing

e-chain® E2 micro

Smallest inner widths and radii possible.Smallest inner widths and radii possible.

energy chains of medium sizes

Inner heights from 5 to 15 mm.

Snap open along inner or outer radius

For smallest installation spaces

drylin® ZLW toothed belt shaft

Fast positioning.Fast positioning.

Deflection with grooved ball bearings

Lubricant-free linear guide using polymer plain bearings

With or without motor drive

Hard-anodized aluminum profile

iglidur® bearing

Maintenance free for each shaft.Maintenance free for each shaft.

Low friction coefficient

Vibration damping

High static and shock loads

Self lubricating and corrosion resistant


Cutting machine

Cutting machine
E2/000 e-chain®
drylin® SLW-linear axes
iglidur® bearing

E2/000 e-chain®

Quickly opened from the right or left with a screwdriver or by hand – opening mechanism accessible from above.

energy chains of medium sizes

Inner heights from 21 to 45 mm.

Snap-open on left and right

drylin® SLW-linear axes

Precise setting of the cutting device.Precise setting of the cutting device.

For format adjustments and quick small parts handling

With or without motor drive

Extensive accessories

iglidur® bearing

Maintenance free for each shaft.Maintenance free for each shaft.

Low friction coefficient

Vibration damping

High static and shock loads

Self lubricating and corrosion resistant


Tyre building machine

Tyre building machineTyre building machine
E4.1 e-chain®
chainflex® CFBUS bus cable TPE
drylin® W profile guide

E4.1 e-chain®

Numerous interior separation options, to open on both sides.Numerous interior separation options, to open on both sides.

energy chains of medium sizes

Inner heights from 21 to 162 mm.

Snap open along inner or outer radius

chainflex® CFBUS bus cable TPE

For smallest installation spaces

For extremely heavy-duty use, overall shield

Oil resistant, flame retardant

drylin® W profile guide

Lubrication-free guidance of the control instruments.

Simple installation, maintenance-free

Insensitivity to dirt through dry operation.

Low weight and low-noise operation

Square rail with floating bearing function for installation in a corner


Uniformity measuring machine

Uniformity measuring machine
E2/000 e-chain®
drylin® SLW-linear axes
drylin® T linear guides

E2/000 e-chain®

Small pitch for silent operation, low weight.

energy chains of medium sizes

Inner heights from 21 to 45 mm.

Snap-open on left and right

Diverse modular interior separationsDiverse modular interior separations

drylin® SLW-linear axes

Manual and electrically adjustable.

For format adjustments and quick small parts handling

With or without motor drive

Extensive accessories

drylin® T linear guides

Linear system for high static loads.

Automatic clearance adjustment

High static load capacity

High dirt resistance

Low vibration and low noise


Store robots

Store robots
triflex® RSP
triflex® R
chainflex® CFROBOT

triflex® RSP

RSP – Intelligent retraction system prevent creation of loops on robot head.

Even larger triflex® R e-chains® can be guided safely up to ø 125 mm

Adjustable, variable retraction force with a pressure control valve

Virtually constant power flow over the complete travel, even with heavy fillings.

triflex® R

Due to the small pitch, it can be shortened and lengthened individually.

Multi-axis "3D e-chain®", Torsion ± 10° per chain link

Enclosed version, fully enclosed and snap open

Easy to lengthen and shortenEasy to lengthen and shorten

chainflex® CFROBOT

Range of e-chains®-suitable torsion cables

PUR outer jacket, overall Shield

Resistant to oils and cooling agents, flame-retardant


Gantry Crane

Gantry Crane
E2/000 e-chain®
E4.1 e-chain®
readycable® moldedreadycable® molded

E2/000 e-chain®

Smooth, cable-friendly inner surfaces with large accessory kits.

energy chains of medium sizes

Inner heights from 21 to 45 mm.

Snap-open on left and right

Diverse modular interior separationsDiverse modular interior separations

E4.1 e-chain®

Numerous interior separation options, to open on both sides.

energy chains of medium sizes

Inner heights from 21 to 162 mm.

Snap open along inner or outer radius

readycable® moldedreadycable® molded

Linear system for high static loads.

Servo, motor and signal/encoder cables

No cutting costs, no minimum order quantities, no surcharges

Smallest bending radius from 7.5 x d


Vulcanization system

Vulcanization systemVulcanization system
E2/000 e-chain®
drylin® R shaft guide

E2/000 e-chain®

Excellent mechanical stability design and material provide long service-life.

energy chains of medium sizes

Inner heights from 21 to 45 mm.

Snap-open on left and right

Diverse modular interior separationsDiverse modular interior separations

drylin® R shaft guide

Height adjustment with linear bearings.Height adjustment with linear bearings.

Same dimensions as recirculating ball bearings

For all shaft materials

Lifetime predictable

Replaceable liners

Linear adapter made from solid plastic or aluminium