After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Different industries need different solutions. Whether in mechanical engineering, motor vehicle manufacturing, intralogistics, in cleanrooms or 3D printing - igus offers customised support for special applications. igus has many years of experience and specialist consultants for many industries. The following overview is merely an extract. If your industry is not listed, please let us know. We're here to help.
Components or system solutions.
Low-maintenance, light and robust: polymer products for special application areas in aviation, aerospace and airport equipment
Solutions for rough conditions, such as dirt, shocks and high edge loads: achieve up to eight times higher service life with lubrication-free polymer plain bearings
Lightweight plain bearings and energy supply systems.
Clean and FDA-compliant machine components for beverage machines.
Dry-running polymer bearings instead of metal solutions with lubrication:
40 % cost, 80 % weight and 100 % maintenance savings
Durability with low maintenance.
Solutions for bulk handling technology – corrosion-free and resistant to dirt, chemicals and high temperatures.
Modular system for camera sliders.
ISO Class 1 for many products.
Resistant to dirt and extreme temperatures.
Steel systems are already being replaced by solutions made of high-performance plastics in many heavy-duty areas.
Extremely durable and resistant to vibrations, low temperatures, heat, dirt: energy supplies and bearing technology for excavators, drilling rigs etc.
The reliable and low-maintenance alternative to busbar systems, festoons and coil systems: energy chains for all sorts of cranes
Corrosion and weather-resistant components.
Pumps, valves and fittings free from lubrication.
FDA and EU-10/2011-compliant components for the use in food-processing machines and plant
Cleanliness & weight saving.
Temperature- and splinter-proof, quickly installed, durable: energy supplies, special cables and storage technology for glass production and ‑processing
Energy supply solutions and cables for indoor and bridge cranes: customised, extremely durable, low-maintenance
igus® solutions in forklifts and industrial vehicles
igus® energy supply systems have been proving their reliability day in, day out for many years.
Modern components prevent failures.
Solutions for maritime applications and port facilities
For trouble-free processes in warehousing
Antimagnetic, hygienic, lubrication-free.
Lightweight and a high load capacity
Robust, light, free from lubrication and maintenance: achieving higher performance of suspension forks, brakes, throttle valves with polymer plain bearings
Safe, light, resistant to salt water, maintenance-free: energy supplies for use in wind turbines, on drilling vessels and oil rigs
igus® energy supply systems are used in the oil and gas industry.
Lubrication-free and FDA-compliant machine components for the packaging industry.
Assembly-friendly systems.
Insensitive to pressure dust and paper dust.
For 95% less wear.
For 6-axis robotic applications.
Take advantage of motion plastics® and equip service robots for a wide range of applications.
Durable and cost-effective energy chains, cables and guide troughs for small sewage plants up to large wastewater treatment plants
For applications in almost all environments.
Intelligent energy supply systems.
For extreme environments.
Saltwater-resistant and suitable for any weather.
Light, low noise and lubrication-free adjustment.
Energy chains, cables and sliding plates for telescopic work platforms and cherry pickers.
Clean and maintenance-free plastic solutions for bearings and energy supply
Quiet, low vibration and self-lubricating.
Long-lasting, resilient components for the railways
For freedom from lubricants and dust.
Wear-resistant and maintenance-free polymer bearing technology for more reliability in machine elements of utility vehicles
100% lubrication-free, quiet and durable: plain bearings, linear guides, energy chains and drive modules for fully automated systems
Lubrication-free, FDA-compliant & dirt-resistant components for vertical farming.
Corrosion-free machine elements.
Weather-resistant, maintenance-free and space-saving components for wind turbines and their production facilities
Chip-proof solutions help to avoid maintenance.