After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Tried and tested in numerous applications on the high seas: energy chain systems and plain bearings from igus® withstand the toughest environments. They are extremely reliable and fail-safe in shipyards, on deep sea crane ships and working vessels or shore power applications in ports.
Our solutions are:
Maintenance-free and lubrication-free
Strong, yet lighter than steel
Resistant to corrosion, seawater, chemicals and UV rays
Suitable for use in extreme temperatures
Easily assembled, flexible, modular
With predictable service life
Tech up, cost down: this is the goal of new types of e-chains, new cables, new isense measuring and monitoring systems, specially designed for the needs of the offshore, oil and gas industry.
You can find more information on these and further product innovations at our 400m2 trade show stand. You can either explore it virtually on your own or together with our industry expert. Make an appointment now for a guided virtual tour with individual consultation:
energy chains for circular movements up to 540°. Quick cable replacement
Combination of lubricant-free Tribo-polymers and corrosion-proof stainless steel
Round guide systems made of stainless steel and sliding elements made from tribo-polymers
Eight linear robot cranes connected in series travel a total length of 180m with plastic energy chains.
Unlike metal and bronze bearings, bearings from igus do not corrode thanks to their high-performance polymer structure and are therefore the ideal selection for underwater use.
Since the final commissioning of the ship loader in 2000, no disturbances have occurred in the energy chain, neither mechanical nor concerning cables.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h