After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Are you looking for wear-resistant components for motorcycles, motor scooters or other scooters? Do you want to replace metal sliding bearings and rolling bearings and therefore benefit from better quality and the potential for improved productivity? igus offers a great selection of lubrication-free and maintenance-free polymer bearings that can meet these requirements precisely and are characterised by high load capacity and a long service life. In many cases, performance can be improved by a factor of up to 10 in comparison to other, metal types of bearing. iglidur plain bearings are deployed in suspension forks, brakes, throttle valves and other places on motorcycles and motor scooters.
Coupling joints sealed against dirt
Plain bearings with felt seal against ingress of dirt
Extremely rigid filament for structural components
Curious about more innovations? You can find the news overview here.
Krämer Motorcycles (KMC) were looking for light and maintenance-free bearings for their Supermono racing bike. The solution: iglidur plain bearings, which are used in the link, brake and shift system as well as in the footrests. Additionally, two igubal rod end bearings are used in the foot brake lever. In contrast to metal solutions, igus products are light and, thanks to their dry operation, resistant to dirt and maintenance-free. Furthermore, you can precisely calculate their service life with the igus online tools.
iglidur polymer bearings are deployed in rear suspensions. They are lubrication-free and resistant to dirt, salt and humidity and insensitive to edge loads.
Lubrication and maintenance-free iglidur W300 plain bearings were used in front forks. They are maintenance-free and have a service life of more than three years, which means lower costs overall.
iglidur G and M250 plain bearings are used in the rear wheel steering.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h