My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Goliath Cranes

E-RTG

 

Travel: 200 m
with E-Rover

Gantry Crane

Gantry Crane  

Location: Europe
Travel: 20 m
Speed max.: 1 m/min
Acceleration max: 1,0 m/sec²
 
energy chain: 5050.40.200.0
chainflex® Types: CF9

Grab Crane

Grab Crane  

Location: Europe
Travel: 21.3 m (Trolley) / 52 m Crane
Speed max. : 1,33 m/min
Acceleration max.: 0.25 m/sec²
 
energy chain: 5050R.27.300.S10.0, 5050R.35.350.S10.0
chainflex® Type: CF5 / CF6 / CF30

Mining Crane

Mining Crane  

Location: Europe
Travel: 10 m
Speed max.: 0,1 m/min
Acceleration max: 0,5 m/sec²
 
energy chain: 600.35.300/4650.0
chainflex® Types: CF310/CFBus/CF9

Steelmill Crane

Steelmill Crane  

Location: Austria
Travel: 98 m
Speed max.: 90 m/min
Acceleration max: 0,3 m/sec²
 
energy chain: 4040CR.20.250.0
chainflex® Types: CF35/CF9/CF10

Grab Crane steel plant

Grab Crane steel plant  

Location: India
Travel: 22 m
Speed max.: 1,0 m/min
Acceleration max: 1,0 m/sec2
 
energy chain: 5050R.25/25.350.S10.0

Find more worldwide references

Cranes

Examples for the use of igus® e-chain systems® in cranes - worldwide

Cranes    

Heavy machinery / Plant construction

Replace steel systems.

Heavy machinery / Plant construction    
igus® products used in Cranes

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h