More performance with drytech bearing technology

Maintenance-free components for motorbikes

Motorcycle

Suspension fork

Motorbike suspension fork
iglidur J plain bearings
iglidur J
The fast-and-slow-motion specialist
  • Low wear against different shaft materials
  • Low coefficient of friction during dry operation
  • Vibration-dampening
  • Low moisture absorption

 

Front/rear wheel swing arm

Motorbike front and rear wheel swing arm
iglidur P plain bearings
iglidur P
The endurance runner at high temperatures
  • Low water absorption
  • High load capacity
  • Cost-effective
  • Low wear rates

Rear shock absorber

Motorbike shock absorber
iglidur J guide rings
iglidur J guide rings
Low assembly effort
  • Cost-effective
  • More wear-resistant than PTFE strips
  • Higher load capacity
  • Defined variables

Suspension strut with height sensor

Motorbike suspension strut with height sensor
igubal double joints
igubal double joints
Maintenance-free dry operation
  • Great rigidity and durability with varying loads
  • Compensation of misalignment and edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals

Brake calliper

Motorbike brake
iglidur H4 plain bearing
iglidur H4
Economical high-temperature bearing up to 200°C
  • Low coefficient of friction
  • Cost-effective
  • Chemical resistance
  • For high temperatures

Foot mechanism

Motorbike foot mechanism
igubal coupling joints
igubal coupling joints
Maintenance-free dry operation
  • Great rigidity and durability with varying loads
  • Compensation of misalignment and edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals

Foot brake

Motorbike foot brake
iglidur J plain bearings
iglidur J
The fast-and-slow-motion specialist
  • Low wear against different shaft materials
  • Low coefficient of friction during dry operation
  • Vibration-dampening
  • Low moisture absorption

 

Footrest

Motorbike footrest
drylin W
drylin W linear guide
For almost unlimited design freedom
  • High rigidity
  • Easy to install & maintenance-free
  • Resistant to dirt thanks to dry operation
  • Square rail with floating bearing function for 90° installation
  • Optional manually adjustable bearing clearance

Stand

Motorbike stand
iglidur P210 plain bearings
iglidur P210
Versatile & robust
  • Low moisture absorption
  • Extremely wear-resistant with loads of up to 20MPa in pivoting mode
  • Good with various corrugated materials and edge loads

Throttle valves

Throttle valve
iglidur G plain bearings
iglidur G
The all-rounder
  • Maintenance-free dry operation
  • Excellent abrasion resistance
  • Resistance to dust and dirt
  • Cost-effective

Brake lever

Motorbike brake lever
iglidur P plain bearings
iglidur P
Cost-effective and maintenance-free
  • Low water absorption
  • High load capacity
  • Cost-effective
  • Low wear rates

Front windscreen

Motorbike windscreen
drylin W
drylin W linear guide
For almost unlimited design freedom
  • High rigidity
  • Easy to install & maintenance-free
  • Resistant to dirt thanks to dry operation
  • Square rail with floating bearing function for 90° installation
  • Optional manually adjustable bearing clearance

Windscreen adjustment

Motorbike windscreen
igubal KGLM
igubal spherical bearing
Dimensional series K in metric dimensions
  • Compensation of misalignment and edge loads
  • Corrosion-resistant
  • Excellent vibration dampening
  • Suitable for rotating, oscillating and axial movements

Front light

Motorbike front light
igubal KBLM
igubal rod end bearing
Maintenance-free dry operation
  • High rigidity
  • Very high durability under alternating loads
  • Compensation of misalignment and edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals

Successfully in use


Request a sample box containing plain bearings free of charge!

See for yourself the quality of our plain bearings. The iglidur improves sample box contains:
  • 39 iglidur plain bearings made of the most important iglidur materials 
  • Templates for finding the perfect material for your application
  • iglidur bearing technology catalogue with information about our plain bearings
Order your free sample box now