The solution for simple bearings, stamped metal plates
Locating spigot through the 2nd flange
Easy installation - for automated processes and large series
Suitable for e-coating in material K250
"Right" axial thrust surface on both sides
No flanging necessary
Assembly can only be party automated
Depending on material, 18-20Mpa* possible
"Right" axial thrust surface on both sides
Simple, automated flanging
Tolerance compensation through axial pre-load
Alternatively with riveting
Depending on material, 18-20Mpa* possible
Compensation of axial clearance
Captive pre-assembly possible
Electrically conductive materials are available
Pressure-resistant materials up to 80MPa