After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Lubrication-free products from igus® shine in many maritime applications,
even under the toughest environmental conditions. Seawater-resistant
and rugged for shipbuilding in wind, rain or snow while remaining lightweight and
functional in the boat interior.
e-chainsystems® guide any cable reliably and safely during electrical
movements iglidur® plain bearings and drylin® linear guides use dry operation
and move sliding doors, hatches,
steering systems, lift systems and all other rotating and swivelling components quietly and in a completely maintenance-free manner. Always 100% lubrication-free.
igus® products also appeal to users as visible parts,
thanks to their elegant design and availability in many finishes. igus® products have received the iF product design award year after year.
Lubrication-free for life
corrosion resistance
Silent run and smooth gliding
Easy, straightforward assembly
Large variety, extensive standard product range
Individual customised solutions from prototype to production
... for use in the shipbuilding and offshore industry
... for movements in furniture, e.g. drawers, closets, doors or tables
This sailing boat can be steered perfectly thanks to an optimum connection between the tiller and rudder.
Seawater-resistant, wear-resistant polymer plain bearings are used in the new generation models of yacht building instead of self-made roller bearings.
High load capacity and durable
For protection against outdoor influences the connection cables of the solar cell were mounted in an E2 micro energy chain.
Boat motor lifting device and inner boom roll-up device equipped with plastic plain bearings.
Eight gantry cranes connected in series travel a total length of 180 m with plastic energy chains.
Since the ship loader started operations in 2000, no troubles, either mechanical or in the cables, have occurred in the energy chain area.
In contrast to metal and bronze bearings, the igus® bearings do not corrode due to their high-performance polymer structure and are for this reason the ideal choice for underwater application.
Advantages at a glance. Find the right bearing for your application with our dry-tech® sample box.
Improve technology and reduce your costs by 25% or more with igus® drylin® W linear guide construction kits
155 +25 new products and product range extensions - for moving energy made easy... chainflex® lasts... tested! and dry-tech® bearing technology...don't lubricate
All information about sail boats, yachts, motor boats and interiors are available for download as a PDF
Applications involving high cycle counts, speeds and accelerations or demanding environmental conditions require proven systems providing durable and reliable operation, especially when it comes to energy chains, cables as well as polymer slide bearings and linear systems. igus® conducts tests continuously in the in-house laboratory under real conditions. Every year, we conduct more than 2000 tests on e-chains® and cables, and over 5000 tests on slide bearings . The focus of our tests are tensile strengths and shear forces. Coefficients of friction, wear, driving forces and abrasion under extremely different conditions and speeds. Influence coefficients such as dirt, weathering, low temperature, or impacts and shocks are tested
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h