igubal® FC – detectable spherical bearing
for the food industry


 
Their detectable materials allow igubal® FC (Food Contact) self-aligning bearings to be found quickly if the system crashes or is misused. Even the smallest fragments can be found with standard metal-detecting techniques.


Advantages of igubal® FC (Food Contact):
  • Visually and magnetically detectable
  • Suitable for contact with food
  • FDA- and EU10/2011-compliant
  • Lubrication and maintenance-free
  • Costs up to 80% less than stainless steel solutions
To the shop!
igubal FC detectable spherical bearings


When do I take them?

When particles should be detectable

If you need maintenance-free material

When dimensional series E and K components should be fitted

If high compressive strength is required

If high flexibility is required

When do I not take them?

If temperatures are higher than +80°C

When diameters above 16mm are required

If rotation speeds of more than 0.5m/s are to be achieved



Product range overview

igubal® spherical bearing detectable

igubal FC rod end

Rod end bearings

  • Detectable rod ends
  • Made of plastic or metal
  • Choice of E or K dimensional series 
To the product
igubal FC spherical insert bearing

Spherical insert bearings

  • Injection moulded or turned
  • FDA- and EU10/2011-compliant
  • For UC204-210 pillow blocks
To the product
igubal FC double joint

Double joints

  • Double joints made of food-compatible materials
  • Also available with a stainless steel spherical ball
To the product
igubal FC pillow block bearing

Pillow block bearing

  • Detectable pillow block bearing
  • FDA- and EU10/2011-compliant
To the product
igubal FC fixed flange bearing

Fixed flange bearing

  • Detectable fixed flange bearing
  • FDA- and EU10/2011-compliant
To the product
igubal FC clevis joint

Clevis joints with spring-loaded fixing clip

  • Detectable clevis joint with spring-loaded fixing clip
  • Can be combined with rod ends of the dimensional series E
To the product
EGLM-FC spherical bearings

Spherical bearings

  • FDA- and EU10/2011-compliant
  • Dimensional series E following DIN ISO 12240
  • Robust and cost-effective
To the product