igubal® clevis joints consist of a clevis joint with a bolt and circlip or spring-loaded fixing clip. The clevis joints are available for left-hand and right-hand threads. In combination with the igubal® rod ends of dimensional series E, these make up joints that are deployed in many different branches of industry – in the food industry, the packaging industry, disposal technology, automation technology and in the automotive industry, among others.The clevis joints are corrosion-resistant, resistant to chemicals, dirt and dust. In addition, they stand up to the sun's UV radiation and temperatures between -30 and +80°C for years on end without losing any of their running performances or wear resistance.