After selection of your ZIP code, we designate the relevant staff to attend to you at once.
There are now iglidur gears consisting of the material iglidur F. Their service life is twice as long as that of POM gears. iglidur F is characterised by a particularly low coefficient of friction and high wear resistance - even in applications requiring continuous operation - and also by its vibration-dampening properties. These advantages can now be exploited for gears as well. Cost-effectively injection moulded from iglidur F, they make the use of additional lubricant superfluous and your application is therefore maintenance-free.
Gears made of the materials iglidur F and POM were tested. Average operating hours at 64 rpm and 2.25 Nm to tooth root break
The iglidur gears have proven themselves many times in our robolink gearboxes and have additionally been tested in the igus test laboratory under real operating conditions. For example, torque fluctuations, efficiency and backlash of the gearboxes with the iglidur gears are electrically measured and evaluated here. The gathered experience values allow continuous optimisation of our gears and the use in wear-intensive continuous application.
iglidur gears are characterised by their special wear resistance in use. Due to their special material composition of base polymers, fibres and fillers as well as solid lubricants, they have very low wear properties and do not require additional lubricants. This extends maintenance intervals and reduces expensive downtime minutes.
Our employees will be happy to advise you.
By e-mail, telephone or locally at your premises.
Simply choose your preferred means of contact.
Learn about our materials.
The sample box contains 39 plain bearings and templates, which makes it easy to find the right material.
What do iglidur materials consist of?
What is behind the self-lubrication effect? Learn more about the functionality of iglidur plain bearings.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h