Guidance for hydraulic hoses

Safe and reliable guidance for two hydraulic hoses. The special solution for access platforms and construction machinery

The safe guidance of hydraulic hoses in support legs of construction machinery, such as concrete pumps and mobile cranes, is of crucial importance here because these hoses need to provide the machines continuously and reliably, even under high mechanical stress and severe weather conditions. The E2 hydraulic chain can reliably guide cables and two hydraulic hoses. It not only protects the internal cables, but also uses a predefined minimum bend radius to prevent torsion to and kinking of the hoses.
Max. acceleration:
  • Special inner contours and clamps for hose-friendly guidance of two hydraulic hoses
  • High strength and long unsupported lengths thanks to a strong stop-dog system and pin/bore connection
  • Single-piece clamp design for extremely stable hydraulic hose guidance requiring little installation space
  • Can be fitted closely against the base of supporting legs
E2 extender crossbars
Drawings of E2 extender crossbars
Application example, E2 extender crossbars Can be fitted closely against the side wall of supporting legs
Application example, E2 extender crossbars