My contact person
Select location

[Pages/id 9] After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Advantages of readycable® assembled drive cables:

readycable® assembled drive cables for energy chains are cables for bending radii from 7.5xd. Harnessed drive cables are tested in e-chains® with many millions of cycles. There are servo cables, signal cables and feeder cables to choose from.
There are a total of seven cable qualities for the same electrical requirement, with which igus® provides you an affordable and durable solution for all areas:
two PVC versions, two PUR versions, and a version each for TPE, chainflex® M and CF ROBOT.
 
The readycable® assembled drive cable also has various approvals and conformities: UL, CSA, CE Desina. This highly flexible cable is designed for high stressing and is also available as a flame-retardant and oil-resistant cable. The data cable is hydrolysis-resistant and oil-resistant according to type and can be used in high speeds and accelerations. A combination of these different properties is possible as both shielded and unshielded drive cable.
 

Product overview chainflex® readycable® assembled drive cables

Quickstart:

readycable® - harnessed cables

Product selection Network / Ethernet / FOC / Field bus cables  
Network / Ethernet / FOC / Field bus cables
Assembled special cables

Oil-resistant and resilient

smallest bending radius up to 12.5 xd

Video, vision and bus technology range of products  
Camera video/vision/bus technology
Assembled special cables

Oil-resistant and resilient

smallest bending radius up to 12,5 xd

Product overview INI cables  
Sensor/actuator cables
CF.INI cables

Sensor/actuator cable with 4-5xd for e-chain® systems

oil-resistant

Various cable end options

Harting plug-type connectors  
Industrial connector
chainflex® cables with Harting connectors

112 harnessed control cables from our catalogue

Additional customised, harnessed cables on request

Robotic connecting cable  
Robotic connecting cables
chainflex® hybrid control cable CFSPECIAL.792 (Quantec & Fortec)

Reliable e-chain® cable for KUKA robots

Drive cables assembled according to the B&R standard

Chainflex® drive technology assembled according to B&R standard  

PVC / PUR servo cable

Signal- / feeder cable (resolver) PVC / PUR / TPE

Signal- / feeder cable (EnDat) PVC / PUR / TPE

Drive cables assembled according to the Baumüller standard

Chainflex® drive technology system assembled according to Baumüller standard  

Servo cable 15 A PVC / PUR

Servo cable 20 A PVC / PUR

Servo cable 21 A PVC / PUR

Servo cable 28 A PVC / PUR

Servo cable 36 A PVC / PUR

Servo cable 50 A PVC / PUR

Signal- / feeder cable (resolver) PVC / PUR / TPE

Signal- / feeder cable (pulse) PVC / PUR / TPE

Signal- / feeder cable (feeder) PVC / PUR / TPE

Drive cables assembled according to the Beckhoff standard

Chainflex® drive technology assembled according to Beckhoff standard  

Servo cable PVC / PUR / iguPUR

Signal/feeder cable (encoder) PVC / PUR

Signal- / feeder cable (resolver) PVC / PUR / TPE

Ethernet cable (EtherCAT) TPE

Drive cables assembled according to the Berger Lahr standard

Chainflex® drive technology assembled according to Berger Lahr standard  

Servo cable PVC / PUR / iguPUR

Signal- / feeder cable (resolver) PVC / PUR / TPE

Drive cables assembled according to the Control Techniques standard

Chainflex® drive technology assembled according to Control Techniques standard  

Servo cable PVC / PUR / iguPUR

PVC / TPE power cable

Signal / encoder cable PVC / PUR / iguPUR / TPE

Drive cables assembled according to the Danaher Motion standard

Chainflex® drive technology assembled according to Danaher Motion standard  

Signal- / feeder cable PVC / PUR / TPE

Servo cable PVC / PUR / iguPUR

PVC / TPE power cable

Drive cables assembled according to the ELAU Schneider Electric standard

Chainflex® drive technology assembled according to ELAU standard  

PVC / PUR servo cable

PVC / TPE signal/feeder cable

Drive cables assembled according to the Fagor standard

Chainflex® drive technology system assembled according to Fagor standard  

Measuring cable PUR / TPE / iguPUR

Drive cables assembled according to the Fanuc standard

Chainflex® drive technology assembled according to Fanuc standard  

Brake cablePUR / iguPUR

Servo cable PUR / iguPUR

Encoder cable PUR

Power cable PVC / PUR / iguPUR / TPE

PUR / TPE signal/feeder cable

Drive cables harnessed according to Festo standard

chainflex® drive cables harnessed according to Festo standard  

Bus cable PUR / PVC / TPE

Data cable PUR / PVC / TPE

Encoder cable PUR / PVC / TPE

PUR / PVC servo cable

Drive cables assembled according to the Heidenhain standard

Chainflex® drive technology assembled according to Heidenhain standard  

Adapter cable PUR / iguPUR / TPE

Servo cable PVC / PUR / iguPUR

Drive cables assembled according to the Jetter Standard

Chainflex® drive technology assembled according to Jetter Standard  

Servo cable PVC / PUR / iguPUR

motor cable PVC / PUR / iguPUR / TPE

Resolver cable PVC / PUR / TPE

Drive cables assembled according to the Lenze standard

Chainflex® drive technology assembled according to Lenze standard  

Servo cable PUR / PVC / iguPUR

PUR / PVC motor cable

Signal- /feeder cable (Resolver) PUR / PVC / TPE

Signal- /feeder cable (Encoder) PUR / PVC / TPE

Signal- /feeder cable (Feedback) PUR / PVC / TPE

Signal- /feeder cable (Decoder) PUR / PVC / TPE

Control cable (Fan) PVC / TPE / iguPUR

Drive cables harnessed according to LinMot standard

chainflex® drive cables harnessed according to LinMot standard  

PUR / PVC servo cable

PUR / PVC motor cable

Drive cables assembled according to the LTi DRiVES Standard

Chainflex® drive technology assembled according to LTi DRiVES Standard  

PVC / PUR servo cable

Feeder cable PVC / PUR / TPE

Drive cables assembled according to the Mitsubishi standard

chainflex® drive technology assembled according to the Mitsubishi standard  

Motor cable PVC / PUR / iguPUR

Control cable PVC / iguPUR

Drive cables assembled according to the NUM standard

Chainflex® drive technology assembled according to NUM standard  

Servo cable PVC / PUR / iguPUR

PVC / TPE power cable

Signal/feeder cable (encoder) PVC / TPE

Fan cable PVC / TPE

Drive cables assembled according to the Omron Standard

Chainflex® drive technology assembled according to Omron Standard  

PVC / TPE power cable

Feeder cable PVC / PUR / TPE

Control cable PVC / PUR / TPE / iguPUR

Drive cables assembled according to the Parker standard

chainflex® drive technology assembled according to the Parker standard  

Motor cable PUR / PVC / iguPUR

Resolver cable PVC / PUR / TPE

Drive cables assembled according to the Rexroth standard

Chainflex® drive technology assembled according to Rexroth standard  

PUR / PVC servo cable

Signal-/Feeder cable PUR / PVC / TPE

Drive cables assembled according to the SEW standard

Chainflex® drive technology assembled according to SEW standard  

Servo cable PVC / PUR / iguPUR

Motor cable PVC / PUR / TPE / iguPUR

Signal- / feeder cable PVC / PUR / TPE

Drive cables assembled according to the Siemens standard

Chainflex® drive technology assembled according to Siemens standard  

PVC / PUR servo cable

Motor cable PVC / PUR / TPE / iguPUR

Signal/encoder cable PVC / PUR / TPE / iguPUR

Drive cables assembled according to the Stöber standard

Chainflex® drive technology assembled according to Stöber standard  

PVC / PUR servo cable

Signal/encoder cable (encoder) PVC / PUR / TPE / iguPUR

... No minimum order quantity, 1.040 types from stock, no cutting costs* ... (*up to 10 cuts of the same type)

You might also be interested in:

Product Overview Connectors

More than 3.000 onnector components available from stock.

Product Overview Connectors