Pick and place machine
Extremely fast movements
Cables for 400 million strokes in pick and place movements.
After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Offering around 4,200 harnessed motor, servo, signal and encoder cables in acc. with 24 manufacturer standards, igus® is the world's No. 1 when it comes to harnessed cables for use in energy chains. Providing 7 different cable qualities, the range always offers the most cost-effective drive cable that is guaranteed to work. Thanks to the online service life calculator for ready-to-connect cables, the expected service life for the chosen application can be calculated very quickly. igus® is also the only manufacturer to provide a guarantee of 36 months or more than 10 million strokes for its cables.
Find the right cable and calculate the service life in 3 steps.
Harnessed and ready-to-connect cables in energy chains or connected to robots need special properties if they are to function reliably over a long period of time in spite of large numbers of cycles, high speeds, rates of acceleration and challenging ambient conditions. The chainflex® cables used for readycable® products are intensively tested in the company's own 2,750 m² test laboratory, the largest of its kind in the industry. The harnessed readycable® cables guarantee a long service life thanks to extensive tests and quality inspections in the company's own laboratory and more than 25 years of experience in the manufacture and harnessing of cables.
The igus® readycable® range extends from a large variety of cables in acc. with the standards of various manufacturers such as Siemens, SEW or Beckhoff, to cables for video/vision equipment and harnessed Ethernet cables up to CAT7.
Industrially harnessed and 100% tested
Ready-to-connect directly from the cable manufacturer
Developed for energy chains
Up to 7 price classes with the same electrical properties
All ordered products checked for quality and function
Service life can be calculated online
Exactly in the desired length (cut with cm accuracy)
No minimum order value or quantity
Ready to ship in 24 - 48hrs
Special forms of harnessing are part of our everyday business
2,750 m² test laboratory
In Cologne, igus® produces harnessed systems in an area of more than 4,700 m².
Discover and try out solutions for your application.
More than 1.4 million electric measurements with moving cables are a guarantee of reliability.
Harnessed energy supply systems: Save up to 80% of process costs.
Catalogue range of products or customised sets from a batch size of 1.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h