GLV micro - Vertical guide trough for shuttle lifters

Design study: Vertical safe guidance in confined spaces

Light and quick to adapt to great heights, now also extremely compact in 177 x 70mm. The guidelok GLV micro guides energy chains safely vertically and at high dynamics (lateral accelerations) and prevents them from deflecting. GLV micro rounds off the guidelok system at the bottom.

Suitable for many industries and applications:
Dynamic lifter, lifts, storage and retrieval units, material handling equipment, automatic small parts warehouses
Make a request now
Tech up

Tech up

  • Compact and cost-effective guiding systems in minimal installation space
  • Safe guidance of the energy chain in high dynamics
  • Secure data transmission via cable instead of expensive optical data transmission
Cost down

Cost down

  • Fail-safe
  • Quick assembly
  • Low maintenance
Proof

Proof

  • Tests in the igus® lab
Sustainability

Sustainability

  • No need to replace sliding contacts (compared to busbar systems)
  • Have your energy chain recycled at the end
    of its life cycle with the igus® chainge recycling program. No matter what manufacturer.
  • igus has been an investor in Mura Technology from the beginning and is helping advance chemical recycling. From plastic waste to crude oil in 20 minutes.

Other vertical energy supply systems


Alternative to the cable reel

liftband system

liftband system

  • Lighter and with reduced installation space
  • Vertical applications implemented with ease
  • Acceleration up to 2m/s2
  • Max. extension length 13m
  • Cable bend radius up to 250mm
To the liftband system

In the case of high lateral acceleration

guidelok slimline P

guidelok slimline P

  • Modular design
  • Especially quiet and space-saving design
  • Also for highly dynamic movement and lateral acceleration
  • Easy access for servicing
  • Fast and easy installation
To the guidelok slimline system

Guide systems

Zig-zag guide system

Zig-zag guide system

  • Very long travels are possible
  • Little abrasion as practically no friction
  • Little restriction of the bend radii of cables
  • Quiet and very space-saving
  • Simply press in cables
Vertical energy chain guidance

You might also be interested in


Energy chain standard product range

Shop with more than 100,000 products.

Energy chain configurator

Assemble your individual energy chain system in just a few steps.

Savings potential

Discover your potential savings with energy chains now.

Recycling programme

Have energy chains recycled instead of throwing them away.