My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Lead screw technology FAQ
Ask your own question here

All questions and answers about dryspin lead screw technology

What does self-locking lead screw technology mean? How do I install a flange lead screw nut? What is the maximum load a polymer lead screw nut can take? Can the bearing clearance of my application be reduced or even eliminated? And do I have to lubricate my lead screw drives?

Question after question - and we provide the answers! Here you will find a summary of all questions about lead screw technology, sorted by topic and answered in detail. Immerse yourself in the world of lead screw technology and let us convince you of the advantages of our dryspin technology.

Lead screw nuts

Lead screw nuts

Calculation formulas

Calculation formulas

General

General

► Should igus lead screw drives be lubricated?

It is not necessary to provide external lubrication for the lead screw drives. All of the materials we use have already been tribologically optimised and prepared for a dry run. If you should want to lubricate, however, you can do so in combination with a silicon-free lubricant.

► How do I prevent unwanted bearing clearance

In addition to the correct choice of material for the lead screw nut, a pretension mechanism against unwanted bearing clearance has proven to be an effective measure in practice. For trapezoidal threads and dryspin® high helix threads, Anti-Backlash, Zero-Backlash & Low-Clearance versions with pretension for the thread nut are available. 

► Can drylin lead screw drives replace a ball screw drive?
 
Basically, yes. It is necessary to adhere to the application parameters (axial load, rotation speed etc.) and reach the required positioning accuracy. Our lead screw drive expert offers optimal help  for choosing the perfect lead screw system for every application.

► How much can I save with my dryspin lead screw drives?

Our drylin lead screw nuts are up to 50.9% more cost-effective than metal lead screw nuts.  

► What does self-locking lead screw technology mean?

Self-locking means that lead screw nuts and lead screws cannot be moved without the application of external force. It has to do with the pitch and coefficient of friction.

► In what temperature ranges can dryspin lead screw drives be used?

Lead screw nuts that are made of tribologically optimised iglidur® materials can be used in temperature ranges between -20°C and +150°C.  


Lead screw nuts

Lead screw nuts

► How much load can a plain lead screw nut withstand?
The special type of the JGRM threaded nut, in combination with a stainless steel plate, allows the accommodation of static loads of up to 6 MPa.

► What do I have to consider when installing a flange lead screw nut?
The most important thing to remember when installing a polymer flange lead screw nut is not to exceed the maximum tightening torque of 2.5Nm.  It is also recommended to secure the fastening screws with a third medium, e.g. a semi permanent thread locking glue.

► What do I have to consider when installing a cylindrical lead screw nut?
When installing a cylindrical lead screw nut made of polymeric, axial and radial locking is necessary. An option for radial locking is the use of set screws. Axial fastening through a sheet metal ring possible.

Lead screws

Lead screws

► Can I individually configure my lead screw online?
From concept to the finished lead screw in only 5 minutes.  The configurator enables engineers to quickly find the right lead screw and machine the pins from both sides. The application generates a dimensioned drawing of the configuration.

Materials

Materials

► What materials are dryspin lead screw nuts available in?
Our lead screw nuts are available in 6 different materials: iglidur J, iglidur 350, iglidur R, iglidur A180, iglidur J200 and iglidur E7. The differences and advantages of the individual materials can be found here:  

► Surface pressure

MaterialMPa
iglidur® J4 MPa
iglidur® W3005 MPa
iglidur® A1803,5 MPa
iglidur® J3502 MPa
iglidur® E70,5 MPa
iglidur® J2002 MPa

Tolerances

Tolerances

► What is the manufacturing tolerance?
Apart from the pitch accuracy of 0.1 to 300mm, customer-specific tolerances are implemented in the end machining of the lead screws and the machining of nuts.

► How are the single-start, multi-start and reverse trapezoidal lead screws toleranced?
DIN 103, tolerance class 7e

Calculation formulas

Calculation formulas

► Required effective support surface:
Ae = Faxial / ppermitted [mm2]

► pv-value:
pv = preal x v

► Surface speed
v = nxd1xπ/60,000[m/s]

► Speed
n = vx1,000x60/πxd1 [1/min]

► Feed rate:
s=nxP/60,000[m/s]

► Drive torque:
Mta= Faxial x p/2000 x π x η
Mte= Faxial x p x η/2000 x π

► How do I calculate the load capacity of a trapezoidal thread?

The load capacity of trapezoidal lead screw nuts made of high-performance polymers depends on the surface pressure, the sliding speed and the resulting temperature. The temperature behaviour is also influenced by the operating time and the selected lead screw material and its specific thermal conductivity.
 
Surface speeds of the iglidur® materials in m/s:

iglidur® materialRotating
long-term
iglidur® J1,5
iglidur® W3001,0
iglidur® A1800,8
iglidur® J3501,3

 

► Max. permissible pv value

With the pv value and the percentage contact area stated in the dimensions tables, the permissible sliding speed and from it the feed speed for each thread size can be determined.
 
Standard values when using drylin® polymer nuts without lubrication (with 500mm stroke). A correction factor must be reckoned for very short or long strokes.

Operating time EDpv-valuemax.[MPaxm/s]
100 %0,08
50 %0,2
10 %0,4

► Formulary

FaxialAxial force
PpermittedMax. permitted surface pressure 5N/mm2
prealActually occurring surface pressure
for the selected size
Ae realEffective support surface of the selected
trapezoidal lead screw nut
PPitch
d1Pitch diameter
MtaDrive torque [Nm] when converting a rotation -
into a longitudinal movement
MteDrive torque [Nm] when converting a longitudinal movement
into a rotary movement
vSurface speed [m/s]
ØsFeed rate [m/s]
nSpeed [min-1]
ηEfficiency

► Selection of the desired thread size and determination of the actual surface pressure:
preal = Faxial / Ae real [MPa]


Send a contact request:

Contact request