Ring-shaped interior separation for the e-skin®

Ring-shaped interior separation system for the e-skin corrugated tube.

Minimum particle emission, maximum service life

e-skin - ring-shaped, wear-resistant interior separation system made of tribo-polymer for a long cable service life. 
Sprayed-on separators on two half-shells that are placed into the e-skin cleanroom corrugated tube. iglidur J, a material known from the iglidur range of materials, is extremely wear-resistant and drastically minimises abrasion between cables.
Tech up

Tech up

  • Further reduces cable abrasion in the e-skin energy supply system
  • Consists of upper and lower shells onto which separators have already been sprayed
  • Can be combined with shelves; highly wear-resistant thanks to tribo-plastic from the iglidur product range
  • For the e-skin SK, SKS, and SKY cleanroom-compatible corrugated tubes
Cost down

Cost down

  • Longer service life of the cables due to reduced jacket abrasion
  • Maintenance-friendly and easy to retrofit for greater cleanroom suitability
Proof

Proof

  • Abrasion/cable tests in the igus laboratory. The iglidur J material produces 77% less abrasion*
*Measured and averaged in use with five different friction partners: 1) CF340.250.01 2) CF270.UL.350.01.D 3) CF886.350.01 4) CAPE.A.10.0 5) CAPU.A10.0 compared to the standard material igumd G
Sustainability

Sustainability

  • Have your energy chain recycled at the end of its life cycle with the igus Chainge recycling program . Irrespective of the manufacturer. You will receive a voucher for the Chainge recycling program.
  • igus supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic at: www.igus.eu/plastic2oil

Product range:

For seriesPart No.Inner height  Part No. Full-width shelf 
SK20SK20.2.H.517 mm  110.30 J Submit an enquiry now
SK28/SKS28/SKY28SK28.3.H.528 mm  110.66.J Submit an enquiry now
SK40/SKS40/SKY40SK40.3.H.540 mm  110.82.J Submit an enquiry now
Note: the interior separation system is mounted at the connecting points of the e-skin energy supply tube!
Delivery times

Available from stock

The e-skin is a corrugated tube consisting of an upper and lower shell that form a complete enclosure when connected together. The simple resealable opening mechanism enables easy maintenance and inspection of the cables inside. e-skin has many advantages over conventional corrugated tubes and it is available in 3 different versions:
 
e-skin SK
For unsupported lengths up to 2.0m and installation space from 250mm
e-skin soft SKS
For unsupported length up to 1.3m and installation space from 150mm
e-skin Hybrid corrugated tube
e-skin Hybrid SKY
For unsupported length up to 1.4mm and installation space from 200mm


More information
 

Energy chains for cleanrooms

Other energy chains

Further abrasion-resistant energy chains for cleanroom applications according to Class 1 in acc. with EN ISO 14644.
Cleanroom

Further cleanroom products

Discover further valuable information on cleanrooms and find out about further cleanroom products.
Cleanroom test laboratory

Cleanroom test laboratory

Company's own cleanroom laboratory according to IPA certification in the igus technical centre. Cleanroom compatibility of chain applications can be quickly tested according to your requirements.

e-skin interior separation configurator

Fill your e-skin energy supply tube quickly and easily.

iglidur J - material data

Find out more about the iglidur J material.