My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

"Zipper" applications

Opening and closing at lightning speed with Zipper e-chain® and E-tubes - Zipper e-chain® satisfy by their practicability and performance. The "zip fastening" function shortens the installation time. The small pitch, the rugged elastic zipper band and the heavy duty links amaze in high accelerations. The Zipper series is one of the most popular igus® e-chain® series in the sophisticated industrial sectors.

Typical industrial sectors and applications:

Automatic insertion machines, semiconductor devices, linear motors, handling systems, any technical equipment, measuring devices, machine tools (Zipper E-Tube)

DigitL Pneumatic Hand

e-chains® move the digits on a robotic hand.

DigitL Pneumatic Hand    

Engraving machine

An engraving machine with igus® products, as final project work after four years of advanced education in automation technology.

Engraving machine    

Clean room technology

No wear in the igus® energy supply system even in endurance tests. In a travel of 290 mm, a number of 50-60 cycles per hour is attained mostly in the three-shift operation.

Clean room technology    

Cordless screwdriver race

The unusual design for a recumbent bicycle has got what it takes: cordless screwdrivers are used here to drive it.

Cordless screwdriver race    

Winding machine

This system uses different winding and unwinding axles as well as motion sequences for the individual rollers.

Winding machine    

igus® energy chains Series 17 in an X/Y travel unit. Acceleration: 100 m/s2

 

Series 15 with acceleration of 100 m/s2 in automatic insertion machines, extremely low noise

 

igus® e-chain® Series 15 Zipper in a special-purpose machine, shorter installation time

 

e-chain® side by side, individual or as multiband chains, also in case of dirt - Series Zipper

 
Further interesting applications from extremely diverse areas can be found here.