Higher loads and smoother running
The new generation of twisterchain new circular chains enabled significantly improved smooth running in combination with higher stability. The twisterchain new has a modular construction for width, height and radius, and therefore provides very flexible use in applications where rotary movements of up to 540° and more are required as well as in robust solutions.
- Stronger; higher fill weights possible
- 25% less weight than the previous twisterchain
- Rotary speeds of up to 1m/s or more
- Circular and spiral movements of up to 540°
- Highly dynamic and smoother running (with new trough)
- Smooth cable-friendly interior
- Crossbars openable along inner radius
- Successfully tested for over 1 million cycles in the igus® laboratory (03/2010)
Typical industries and applications- Robots, handling machines
- Packaging machines
- Glass machines
- General mechanical engineering etc.