Selection table and design data for twisterchain guide troughs

New generation twisterchain guide troughs

Save installation time, costs - increase service life

With the type 01 Twister trough, complex adjustment work is kept to a minimum, reducing assembly time 6 hours to 2 hours. It also reduces noise, whilst travel speed and service life can be increased, thanks to its nearly all-plastic design. Available for all twisterchains from the new and original product range.
  • Suitable for high dynamics thanks to full guidance of the upper run
  • Much smoother and quieter motion of the twisterchain in the trough due to continuous guidance of upper run
  • Upper run guided in the plastic trough and supported over the full length
  • Fully harnessed delivery possible
  • Easy adjustment, alignment and handling
  • Assembly time reduced from 6 hours to 2 hours
twisterchain new guide trough
A = upper run
B = lower run
Few components, simple handling - picture shows a 180° application
Simpler alignment on the robot due to defined angle grid and perforated grid for fixing the height

HF = Total height
X1 = Inner machine construction space
= X2 = Outer machine construction space
B = Rotation axis
Min. required construction space of twisterchain-Guide Trough system

Installation Dimensions

X1 inner machine construction space and X2 Outer machine construction space of Guide Trough

AR [mm]X2 [mm]X1 [mm] depending on Bi [mm]
TC3248087,5100108125137,5150        
400480270250250220210200        
500580-350350320310300        
600680--450420410400        
TC42 87,5100108125137,5150162,5168175187,5200   
400480270250250220210200190190180--   
500580-250250220210200190190180180150   
600680--250220210200190190180180150   
TC56  --125137,5150162,5-175187200   
650730---470460450440-430420400   
750830----460450440-430420400   
850930-----450440-430420400   
2808 50687587,5100108125137,5150     
400480290280270270250250220210200     
500580390380370370350350320310300     
600680490480470470450450420410400     
3808 50687587,5100108125137,5150162,5168175187,5200
400480290280270270250250220210200190190180180150
500580390380370370350350320310300290290280280250
600680490480470470450450420410400390390380380350
4008 506575100112125137,5150162,5175187,5200  
650730540530520500490470460450440430420400  
750830640630620600590570560550540530520500  

Overall height

HF depending on bending radius of twisterchain Guide Trough

R [mm]100125150175200250300400
SeriesHF Installation height [mm]
TC32370420470520570670--
TC42380430480530580680--
TC56--500-6007008001000
2808370420470520570670--
3808380430480-580680--
4008--500-6007008001000

Rotation angle | W1 und Wtotal

Wtotal rotation angle
System [°]
W1rotation angle
lower run trough [°]
90°45°
180°90°
270°135°
360°180°

Rotation angle

W2 angle of upper run [°] twisterchain Guide Trough

    
ARSeriesR [mm]100125150175200250300400
[mm]  W2 Angle of rotation [°]
400TC32/TC42/2808/3808 90°90°90°90°90°90°90°90°
500TC32/TC42/2808/3808 90°90°90°90°90°90°90°90°
600TC32/TC42/2808/3808 135°135°135°135°90°90°90°90°
650TC56/4008/TC42 135°135°135°135°90°90°90°90°
750TC56/4008/TC42 135°135°135°135°135°135°90°90°
850TC56/4008/TC42 135°135°135°135°135°135°135°135°

Picture
AR = Outer radius e-chain®IR = Inner radius e-chain®
R = Bending radiusX1 = Inner machine construction space
X2 = Outer radius AR, incl. clearanceHF = Total trough height
W1 = Angle of lower runW2 = Angle of upper run
Wges. = Rotation angle of system

Trough 9XXX.31 Complete troughs
(with base support, height adjustment and attachment angles)
Trough 9XXX.32
Upper and lower run trough
(without base support and height adjustment)
Trough 9XXX.30
Lower run trough
(with attachment angles)

Example for ordering a guide trough

Example for ordering a twisterchain guide trough



R - Bending radius, please add appropriate value
Bi - Width index, please add appropriate value
Outer radius e-chain®
Rotation angle of application (90°, 180°, 270°, 360°)
Trough version
Guide Trough of selected Series

More order examples

Complete troughPart No. 94008.31.180.600/06.250
Lower run trough onlyPart No. 94008.30.180.600/06.250
Upper and lower run trough without base supportPart No. 94008.32.180.600/06.250

Part No.
Series
Outer radius
AR [mm]
Rotation anglel
from-to α [°]
Part No.
Complete trough
Part No.
Upper and lower run trough
Part No.
Lower run trough
TC32 /
TC42 /
2808 /
3808
4000 - 90°9XXX.31.90.400/Bi.R9XXX.32.90.400/Bi.R9XXX.30.90 .400/Bi.R
90° - 180°9XXX.31.180.400/Bi.R9XXX.32.180.400/Bi.R9XXX.30.180.400/Bi.R
180° - 270°9XXX.31.270.400/Bi.R9XXX.32.270.400/Bi.R9XXX.30.270.400/Bi.R
270° - 360°9XXX.31.360.400/Bi.R9XXX.32.360.400/Bi.R9XXX.30.360.400/Bi.R
5000 - 90°9XXX.31.90 .500/Bi.R9XXX.32.90 .500/Bi.R9XXX.30.90 .500/Bi.R
90° - 180°9XXX.31.180.500/Bi.R9XXX.32.180.500/Bi.R9XXX.30.180.500/Bi.R
180° - 270°9XXX.31.270.500/Bi.R9XXX.32.270.500/Bi.R9XXX.30.270.500/Bi.R
270° - 360°9XXX.31.360.500/Bi.R9XXX.32.360.500/Bi.R9XXX.30.360.500/Bi.R
6000 - 90°9XXX.31.90 .600/Bi.R9XXX.32.90 .600/Bi.R9XXX.30.90 .600/Bi.R
90° - 180°9XXX.31.180.600/Bi.R9XXX.32.180.600/Bi.R9XXX.30.180.600/Bi.R
180° - 270°9XXX.31.270.600/Bi.R9XXX.32.270.600/Bi.R9XXX.30.270.600/Bi.R
270° - 360°9XXX.31.360.600/Bi.R9XXX.32.360.600/Bi.R9XXX.30.360.600/Bi.R
TC56
/ 4008
6500 - 90°9XXX.31.90 .650/Bi.R9XXX.32.90 .650/Bi.R9XXX.30.90 .650/Bi.R
90° - 180°9XXX.31.180.650/Bi.R9XXX.32.180.650/Bi.R9XXX.30.180.650/Bi.R
180° - 270°9XXX.31.270.650/Bi.R9XXX.32.270.650/Bi.R9XXX.30.270.650/Bi.R
270° - 360°9XXX.31.360.650/Bi.R9XXX.32.360.650/Bi.R9XXX.30.360.650/Bi.R
7500 - 90°9XXX.31.90 .750/Bi.R9XXX.32.90 .750/Bi.R9XXX.30.90 .750/Bi.R
90° - 180°9XXX.31.180.750/Bi.R9XXX.32.180.750/Bi.R9XXX.30.180.750/Bi.R
180° - 270°9XXX.31.270.750/Bi.R9XXX.32.270.750/Bi.R9XXX.30.270.750/Bi.R
270° - 360°9XXX.31.360.750/Bi.R9XXX.32.360.750/Bi.R9XXX.30.360.750/Bi.R
8500 - 90°9XXX.31.90 .850/Bi.R9XXX.32.90 .850/Bi.R9XXX.30.90 .850/Bi.R
90° - 180°9XXX.31.180.850/Bi.R9XXX.32.180.850/Bi.R9XXX.30.180.850/Bi.R
180° - 270°9XXX.31.270.850/Bi.R9XXX.32.270.850/Bi.R9XXX.30.270.850/Bi.R
270° - 360°9XXX.31.360.850/Bi.R9XXX.32.360.850/Bi.R9XXX.30.360.850/Bi.R