triflex® for 2D and 3D movements - closed

The triflex® series has been developed to safely guide cables during a 3D movement. In this case, the flexibility of a hose is combined with the stability of an e-chain® with a fixed, defined radius. This unique modular range enables very complex movements. As example: Combination of chain links moving in single, double and triple axes in an e-chain®.
Closed and snap-open sections can be combined
Separation - Lift side part, slightly turn and then separate
Opening in only Series 352/353 - Place screwdriver in the opening and lift lid

Installation instructions

Joining, separating and filling of the triflex®.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.

One or two moving directions, closed design

One moving direction

Delivery time on request 332.16

Inner height hi: 16 mm
Inner width Bi: 16 mm
Bending radii R: 38 - 100 mm
Pitch: 13.3 mm

Delivery time on request 332.32

Inner height hi: 32 mm
Inner width Bi: 32 mm
Bending radii R: 75 - 250 mm
Pitch: 25 mm
Two moving directions

Delivery time on request 332.50

Inner height hi: 50 mm
Inner width Bi: 50 mm
Bending radii R: 100 - 250 mm
Pitch: 30 mm

Delivery time on request 332.75

Inner height hi: 75 mm
Inner width Bi: 75 mm
Bending radii R: 140 - 300 mm
Pitch: 36 mm

One or two moving directions, snap-open

Snap-open

Delivery time on request 352.50

Inner height hi: 50 mm
Inner width Bi: 50 mm
Bending radii R: 10 - 250 mm
Pitch: 30 mm

Three moving directions, closed design

Three moving directions

Delivery time on request 333.16

Inner height hi: 16 mm
Inner width Bi: 16 mm
Bending radii R: 38 - 100 mm
Pitch: 13.3 mm

Delivery time on request 333.32

Inner height hi: 32 mm
Inner width Bi: 32 mm
Bending radii R: 75 - 250 mm
Pitch: 25 mm
 

Delivery time on request 333.50

Inner height hi: 50 mm
Inner width Bi: 50 mm
Bending radii R: 100 - 250 mm
Pitch: 30 mm

Delivery time on request 333.75

Inner height hi: 75 mm
Inner width Bi: 75 mm
Bending radii R: 140 - 300 mm
Pitch: 36 mm

Three moving directions, snap-open

Snap-open

Delivery time on request 353.50

Inner height hi: 50 mm
Inner width Bi: 50 mm
Bending radii R: 10 - 250 mm
Pitch: 30 mm

This modular, rugged joint system is suitable for:

Three-axis movements for machines of any type

For dirt-filled environments

High tensile strength

Where rectangular shapes are requested

Completely closed - reliable protection against dirt and chips

Combination of different bending radii and axes

Connection and separation possible at any chain

Flanged mounting brackets or brackets, galvanized steel

Snap-open Series 352 and 353

Combination of Series 353/333 possible

Typical industrial sectors and applications

Machine tools

Robotics

Material handling system

Plastics industry

Construction machinery

Vehicle manufacturing

Medical equipment

IF -Design Award for triflex®-Design




Torsional movements possible

Delivery time on request