triflex® RSE allows up to 500 mm of retraction length
2For TRC and TRE
3Delivered with left or right fixed end already assembled
4Custom connection possibilities using adapter consoles
5Maintenance-free igus® drylin® W linear unit
6Adjustable mounting position
7Open system, low profile design
8Also for high accelerations (due to low weight)
Part no. | Connection point | Max. retraction length [mm] | ||
---|---|---|---|---|
TR.RSE.02.40.R | Right connection point | 500 | 606.10 USD | |
TR.RSE.50.R | Right connection point | 500 | 874.31 USD | |
TR.RSE.02.40.L | Left connection point | 500 | 606.10 USD | |
TR.RSE.50.L | Left connection point | 500 | 874.31 USD |
Order No. | Inner height | e-chain® standard length [LLL*] | Chain length within the system | Total length [LLL* + 904 mm] | |||
---|---|---|---|---|---|---|---|
Bi 1 | Bi 2 | [mm] | [mm] | [mm] | |||
TRC.RSE.40.058.0500.0 | 15 | 13 | 500 | 904 | 1404 | Upon request | |
TRC.RSE.40.058.0750.0 | 15 | 13 | 750 | 904 | 1654 | Upon request | |
TRC.RSE.40.058.1000.0 | 15 | 13 | 1000 | 904 | 1904 | Upon request | |
TRC.RSE.40.058.1250.0 | 15 | 13 | 1250 | 904 | 2154 | Upon request | |
TRC.RSE.50.080.0750.0 | 18.8 | 16.2 | 750 | 1044 | 1794 | Upon request | |
TRC.RSE.50.080.0500.0 | 18.8 | 16.2 | 500 | 1044 | 1544 | Upon request | |
TRC.RSE.50.080.1000.0 | 18.8 | 16.2 | 1000 | 1044 | 2044 | Upon request | |
TRC.RSE.50.080.1250.0 | 18.8 | 16.2 | 1250 | 1044 | 2294 | Upon request | |
TRC.RSE.50.080.1500.0 | 18.8 | 16.2 | 1500 | 1044 | 2544 | Upon request |
*LLL = additional length from the glide lead-through
Total chain length = additional length from the glide lead-through (LLL) + chain length inside the system
Order No. | Inner height | e-chain® standard length [LLL*] | Chain length within the system | Total length [LLL* + 904 mm] | |||
---|---|---|---|---|---|---|---|
Bi 1 | Bi 2 | [mm] | [mm] | [mm] | |||
TRE.RSE.40.058.0500.0.B | 15 | 13 | 500 | 904 | 1404 | Upon request | |
TRE.RSE.40.058.0750.0.B | 15 | 13 | 750 | 904 | 1654 | Upon request | |
TRE.RSE.40.058.1000.0.B | 15 | 13 | 1000 | 904 | 1904 | Upon request | |
TRE.RSE.40.058.1500.0.B | 15 | 13 | 1500 | 904 | 2154 | Upon request | |
TRE.RSE.50.080.0500.0.B | 18.8 | 16.2 | 500 | 1044 | 1544 | Upon request | |
TRE.RSE.50.080.0750.0.B | 18.8 | 16.2 | 750 | 1044 | 1794 | Upon request | |
TRE.RSE.50.080.1000.0.B | 18.8 | 16.2 | 1000 | 1044 | 2044 | Upon request | |
TRE.RSE.50.080.1500.0.B | 18.8 | 16.2 | 1500 | 1044 | 2544 | Upon request |
Part No. | Size index | A in mm | B in mm | C in mm | D in mm | Fill weight in kg | Product weight in kg | ||
---|---|---|---|---|---|---|---|---|---|
TR.RSE.40.Cover | 40 | 115 | 240 | 180 | 200 | 1,5 | 1.1 | 149.61 USD | |
TR.RSE.50.Cover | 50 | 126 | 300 | 248 | 248 | 1,5 | 1.7 | 188.03 USD |