Adapter brackets for igus retraction systems

The retraction systems provide all widely used drill patterns for attachment: 380x70mm and 490x90mm (in
Ø12.5mm). We also supply a wide range of manufacturer and model-dependent adapter brackets from stock,
in order to adapt to other robot variations. Many robot models only have lateral
installation positions at the factory. With the help of our adapter product range, the retraction systems can be securely installed without additional
constructional effort and/or drilling.
Here you will find a selection of adapter brackets listed by robot manufacturer and robot type to quickly and easily attach a retraction system to a robot.

Go straight to the desired robot manufacturer

Suitable for ABB robots

Adapter bracket for ABB Part number:
TR.907.347

Robot types:
IRB 6600, IRB 6640, IRB 6650

Weight:
4 kg
Adapter bracket for ABB TR.907.468 Part number: 
TR.907.468

Robot type:
IRB 6400

Weight: 
9.8kg
Adapter bracket for ABB TR.907.381 Part number:
TR.907.381

Robot type:
IRB 2400/10, IRB 2400/16

Weight:
5.2kg
Adapter bracket for ABB TR.908.494 Part number:
TR.908.494

Robot type:
IRB 4600, IRB 2600

Weight:
2.9kg

Suitable for Comau robot

Adapter bracket for Comau TR.907.374 Part number:
TR.907.374

Robot type:

NH1 130-2.6, NH3 165-2.7, NH3 220-2.7
NJ 110-3.0, NJ 110-2.6
SMART5 NJ 165-3.0

Weight: 
4.7kg
Adapter bracket for Comau TR.907.447 Part number: 
TR.907.447

Robot type: 
NM 45-2.0
NM 16-3.1


Weight:
3.4kg
Adapter bracket for Comau TR.908.493 Part number:
TR.908.493

Robot type:
Smart Six



Weight:
2.2kg

Suitable for Motomann robot

Adapter bracket for Motomann TR.907.327 Part number: 
TR.907.327

Robot type: 
UP20, UP50, UP130, UP165
ES165, ES200, ES280
HP20, HP165
MH6

Weight: 
3.6kg
 
Adapter bracket for Motomann TR.909.641 Part number: 
TR.909.641

Robot type: 
MH50




Weight:
2.0kg

Suitable for Fanuc robots

Adapter bracket for FANUC TR.911.220 Part number:
TR.911.220

Robot type: 
M-710iC50
M-710iC70

Weight:
2kg
Adapter bracket for FANUC TR.908.973 Part number: 
TR.908.973

Robot type:
M-710iB45


Weight: 
1.1kg
Adapter bracket for FANUC TR.907.270 Part number:
TR.907.270

Robot type: 
R-2000iB, R-2000iA, R-1000iA
S430, S420

Weight:
4.5kg
Adapter bracket for FANUC TR.907.470.12 Part number:
TR.907.470.12

Robot type:
M-900iA260L
M-900iA350

Weight:
6.8kg
Adapter bracket for FANUC TR.907.902.12 Part number:
TR.907.902.12

Robot type:
M-900iA600


Weight:
8.9kg
Adapter bracket for FANUC TR.910.876 Part number:
TR.910.876

Robot type:
M900-IB700


Weight:
4.6kg

Suitable for KUKA robots

Adapter bracket for KUKA TR.907.599 Part number:
TR.907.599

Robot type: 
KR5, KR5arc, KR6, KR16


Weight:
2.5kg
Adapter bracket for KUKA TR.908.113 Part number:
TR.908.113

Robot type: 
KR-1000


Weight: 
5.2kg
Adapter bracket for KUKA TR.908.014 Part number:
TR.908.014

Robot type:
KR60 (HA)
KR30 (HA)

Weight:
4.3kg
Adapter sleeves for KUKA TR.911.223 Part number:
TR.911.223

Robot type: 
Quantec series (set of 4)

Weight: 
0.6kg

Suitable for Reis robots

Adapter bracket for Reis TR.907.706 Part number:
TR.907.706

Robot type: 
RV30-26, RV10-16, RV20-16, RV60-16
RV60-26, RV60-40, RV60-60
RV130

Weight:
4.3kg