If the hole pattern is identical to that of the robot, the triflex® RS is directly mounted on the robot.
Don't move cover positions
Mounting with triflex® RS adapter
If the hole pattern is different than the robot or projecting
edges, a triflex® RS adapter is mounted between the
robot and triflex® RS and the triflex® RS on top of it.
Don't move cover positions
Mount moving end of triflex® R chain and adjust length.
1
Use spacer blocks for TRE mounting brackets
Install mounting bracket with strain relief on the moving end and System komplett fasten triflex® R.
1
Large hook outside
Normal model:
Fastening directly on the application and strain relief by means of cable ties on the strain relief teeth.
Heavy duty model:
Fastening on the additional axis on the robot. Strain relief through CFX strain relief clips on the double C rails