Short travels with or without support
igus® e-chains® placed on their side can be used unsupported to a limited extent. The turned "unsupported length" in this case is dependent on the following factors:
Time
Fill weight
Width of the e-chain®
Bending radius
Parallel placement.
The greater the fill weight of the e-chain®, the shorter the available unsupported length. When placed on its side, the e-chain® width, in effect, becomes the height. As this "height" increases, the e-chain system® becomes proportionally more stable. Small bending radii provide
greater stability. If further movement in a second axis is added to the parallel motion of two chains, the unsupported length is impaired. For applications with low fill weight, the standard mounting brackets are adequate. If, however, the fill weight is high and the travels are long, the e-chain® must then be supported either in whole or in part. Due to the variety of application possibilities, we strongly recommend you make use of our consulting services.