Dimensions and technical datas RX e-tubes

Supply and measurement table

System RX - novel, extremely chip-proof e-tubes
Snap-open along the outer radius
Series Inner height
Hi [mm]
Inner width
Bi [mm]
Outer width
Ba [mm]
Outer height
ha [mm]
Bending radius
R [mm]
unsupported lenghts
max. [m]
RX32 26/42 80 98,4 56 80 - 150 1,7
RX40 32/52 100 123 70 100 - 300 1,8
RX48 35/62 120 147,6 84 120 - 150 2,1
RX56 41/73 140 172,2 98 140 2,3

Technical data - RX e-tubes

 
Speed max. FLG / acceleration max. FLG(1)max. 10 [m/s] / max. 100 [m/s2]
Flammability class, igumid GVDE 0304 IIC UL94 HB
Material - rated temperature °Cigumid G / -40° up to +100° C
Speed max. FLB / Acceleration max. FLB(2)max. 3 [m/s] / max. 6 [m/s2]
(1) FLG = unsupported with straight upper run
(2)FLB = self-supporting with permitted sag

Overview of installation types, maximum travels - RX e-tubes

 
Series
e-tube
Unsupported
application
Hanging
applications
Upright
application
Side-mounted
unsupported
Circular
application
Zick-Zack
application
RX32≤ 1,20 mUpon requestUpon requestUpon request-Upon request
RX40≤ 1,50 mUpon requestUpon requestUpon request-Upon request
RX48≤ 1,80 mUpon requestUpon requestUpon request-Upon request
RX56≤ 2,00 mUpon requestUpon requestUpon request-Upon request