High-temperature plastic option of the swarf-resistant RX e-tubes - 850°C

RX tube as high temperature version

RX tube as high temperature version

For hot swarf

The extremely airtight plastic tube by igus® is now available as HT version. Thanks to the special material, hot swarf up to 850°C is prevented from sticking. The chip-repellent "round" and completely enclosed design makes this series the perfect tube for direct use with swarf. The main feature is: although completely closed, it can be opened along the outer radius and easily filled.

Temperature-resistant to swarf that is up to 850°C hot, no sticking of hot swarf

Openable along the outer radius

No holes, gaps or undercuts

IP40 tested (TÜV North) - RX40

Smooth, round exterior - swarf does not stick

Interior separation and support tray available


Areas of use: machine tools, machining processes, general mechanical engineering

Quantity (g) of burnt-in chips depending on the temperature Test: 20 g of hot chips (200 to 850 °C) applied on various materials. The graph shows which chip quantity was burnt-in. Winner: igumid HT up to 850° C.

Series RX32 HT

Order number Inner height Inner width Outer height External width Bending radius    
  hi [mm] Bi [mm] ha [mm] Ba [mm] R [mm]    
RX32.080.080.0.HT 25/42 80 60 103 80 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Series RX40 HT

Order number Inner height Inner width Outer height External width Bending radius    
  hi [mm] Bi [mm] ha [mm] Ba [mm] R [mm]    
RX40.100.100.0.HT 31/52 100 70 123 100 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Series RX48 HT

Order number Inner height Inner width Outer height External width Bending radius    
  hi [mm] Bi [mm] ha [mm] Ba [mm] R [mm]    
RX48.120.120.0.HT 37/62 120 84 147.6 120 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Series RX56 HT

Order number Inner height Inner width Outer height External width Bending radius    
  hi [mm] Bi [mm] ha [mm] Ba [mm] R [mm]    
RX56.140.140.0.HT 43/73 140 98 172.2 140 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Delivery time on request