My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Horizontal Guidelok-System

“Guidelok” upper run guide for long travels, self-supporting in chip areas

 

Especially for long travels on machine tools, if the e-chain® has to be gliding, metallic chips are a problem. igus® Guidelok is a cost-effective solution

Travels, unsupported up to 50m possible

 

1. Chips cannot get stuck between the glide surface of the upper and lower run
 
2. Modular system with few parts (also possible without lateral trough)
 
3. Enormous increase of unsupported lengths of e-chains®
 
4. Intelligent upper run guide with pivoting roller brackets

Typical industrial sectors and applications

Machine tools

Applications in the chip sector

Everywhere that a gliding application is not recommended

 
 
 

Design principle

Horizontal “Guidelok” guides the e-chain® on special spring loaded roller supports (1), that are pushed back by the e-chain®´s radius, clearing its path

The e-chain® is guided in the trough channel, pushing back the spring loaded roller support with its radius...

 

...which snaps back out again after the e-chain® radius has passed...

 

...the upper run then gets to lay on the roller support.

 
 

Top: The horizontal Guidelok offers chip protection in long travel distances
Links: Horizontal Guidelok in use.

 

Product range, extract

 For seriesInner width
Bi [mm]
Bend radius
R [mm]
Part No. horizontal
trough with guidelok
 
 E4.56 / R4.5650 - 600150,175,200,250,300907.645.Bi.R.LLLL/FFFF Enquiries
 E4.80 / R4.8050 - 600150,175,200,250,300907.645.Bi.R.LLLL/FFFF Enquiries
 E4.112 / R4.11250 - 500200,250,300907.645.Bi.R.LLLL/FFFF Enquiries
 E4.56 / R4.56200 - 600350,400,450,500907.837.Bi.R.LLLL/FFFF Enquiries
 E4.80 / R4.80200 - 600350,400,450,500907.837.Bi.R.LLLL/FFFF Enquiries
 E4.112 / R4.112200 - 600350,400,450,500907.837.Bi.R.LLLL/FFFF Enquiries
 LLLL=Total length
FFFF=Field length (standard 2,000mm)
Possible for many further series (widths and radii), thanks to the modular system

 

 

Please send me more information regarding the igus® Guidelok-System

Please call.
Please Visit us.
I would like to see the Guidelok-System in your factory.

Your data

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
If you would like to request catalogs or samples then please complete your address here.
Form of address:
Street:
Postcode:
Town:
Country:
State:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send

More information: