Control device guidance guidefast control GFC+ on indoor cranes

Control device guidance, guidefast control
The control device guidance guidefast control, is mounted directly on the crane girder. Guidefast control can be fitted quickly and easily to the crane girder, as for the guidefast guide trough for the trolley hoist cable guide. The guidefast trough ensures that the moving arm remains securely located in the trough, even during short-term peaks in tensile strain. The roller-guided moving arm can be shifted easily along the entire crane girder, independent of the position of the hoist.
  • Safe and space-saving. No tangling of cables
  • Integrated into the crane girder design
  • Transmission of energy, data and signals
  • Independent of manufacturer
  • All control panel manufacturer connectors available

Control device guidance, guidefast control
Order example: For a 20m long trough and
350mm cantilever length
  • 10 pieces guide channel GFC.1.91.30.025.2000
  • 2 sets of shock absorbers GFC+.917.670
  • 1 piece moving end arm GFC+.917.934.350
  • 662 chain links of 10.025.048.0 + 1 set of 1025.34PZ

Product range:

Assembly trough 2,000mm incl. 2 brackets

Part No. Inner height Inner width
GFC.1.91.30.025.2000 18 25 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Quote request Quote request
myCatalog myCatalog

Single part moving end arm

Single part shock absorber (end piece)


Installation video of the guidefast control

Setting up the guidefast control on a crane girder

  • Attach guidefast control bracket at 1m intervals
  • Attach the guide troughs and leave a 2mm gap between the trough parts.
  • Install the fixed end of the energy chain in the trough and relieve the strain with cable tiewraps.
  • Install guide carriage
  • Installing the moving end of the energy chain in the trough
  • Mount end stoppers at the beginning and end of the actual travel

More information:


Delivery time on request