Significant savings in costs and weight when compared with a complete housing
Now for especially narrow aisles as well
This also means low transport costs
Fast, safe and easy assembly with clip-on guide rails
Reduced noise
Easy access for servicing
Energy, data and media are guided in one system safely and without interruption
Part No. guidelok P | e-chains® series | Inner width | Bend radius | |
---|---|---|---|---|
Bi [mm] | R [mm] | |||
GLSL.P.2700.10.150.LLLL/FFFF | 2700 | 100 | 150 | ![]() |
Part No. guidelok P. S | e-chains® series | Inner width | Bend radius | |
---|---|---|---|---|
Bi [mm] | R [mm] | |||
GLSL.P. S.2700.10.150.LLLL/FFFF | 2700 | 100 | 150 | ![]() |
Up to 7 m/s and 10 m/s2.
Save up to 80% troughs.
For hanging applications up to 50 m.
No swinging of the chain®, high reliability due to the locking mechanism and guide rails.
Quick and easy assembly.
Reduced noise.
Easy access for servicing.
Energy, data and media in one system
Typical applications: Storage and retrieval equipment, lifts, builder's and crane lifts, hoists, automatic miniload warehouses