FTA Floating moving end

floating moving end

Compensate parallel errors

The igus® compensator for gliding applications with E2/000 and small E4.1 energy chains. At moving arms with strong lateral offset the floating moving end provides for a compensation and therefore for a force-free run of the energy chain in the guide trough. This extends the life time of your application.

Small, light and low priced

Compatible with PPDS basic analysis units

The basic ”floating moving end“ can be used with the following chain series: 2500, 2700, 3500, E4.28, E4.32 and E4.42


Max. travel distance:100m
Max. acceleration: up zo 50m = 2 m/s2 | 50-100m = 1 m/s2

floating moving end
floating moving end
Installation video

Permitted parameters for (max.) travels of 0-50m
SeriesMax. additional load [kg/m]Travel [m]A [m/s²]
250010-502
270020-502
350030-502
E4.281,50-502
E4.322,50-502
E4.4260-502
    
 
Permitted parameters for (max.) travels of 50-100m
SeriesMax. additional load [kg/m]Travel [m]A [m/s²]
2500150-1001
2700250-1001
3500350-1001
E4.281,550-1001
E4.322,550-1001
E4.42650-1001
    


Delivery program version 01:

Ordering number For series    
ready for shipping in 72 hours FTA.B.01.2500.05 2500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.2500.07 2500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.2500.09 2500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.2500.10 2500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.2500.12 2500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.2700.05 2700 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.2700.06 2700 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.2700.07 2700 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.2700.09 2700 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.2700.10 2700 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.2700.12 2700 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.2700.15 2700 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.2700.17 2700 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.3500.050 3500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.3500.075 3500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.3500.100 3500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.3500.115 3500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.3500.125 3500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.3500.150 3500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.3500.175 3500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.28.050 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.28.062 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.28.070 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.28.075 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.28.087 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.28.100 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.28.125 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.28.150 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.28.175 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.32.05 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.32.06 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.32.07 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.32.087 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.32.10 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.32.11 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.32.112 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.32.12 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.32.15 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.32.17 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.32.18 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.32.187 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.32.212 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.32.237 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.42.05 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.42.06 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.42.07 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.42.087 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.42.10 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.42.11 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.42.112 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.42.12 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.42.15 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.42.17 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.42.18 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.42.187 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.42.212 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.42.237 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.3500.200 3500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.3500.225 3500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.3500.250 3500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.28.200 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.28.225 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.28.250 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.32.20 E4.32 Upon request Add to shopping cart
Delivery time on request FTA.B.01.E4.32.23 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.32.25 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.42.20 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.42.23 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.01.E4.42.25 E4.42 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Delivery program version 02:

Ordering number For series    
ready for shipping in 72 hours FTA.B.02.2500.05 2500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.2500.07 2500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.2500.09 2500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.2500.10 2500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.2500.12 2500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.2700.05 2700 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.2700.06 2700 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.2700.07 2700 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.2700.09 2700 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.2700.10 2700 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.2700.12 2700 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.2700.15 2700 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.2700.17 2700 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.3500.050 3500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.3500.075 3500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.3500.100 3500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.3500.115 3500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.3500.125 3500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.3500.150 3500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.3500.175 3500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.3500.200 3500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.3500.225 3500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.3500.250 3500 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.28.050 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.28.062 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.28.070 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.28.075 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.28.087 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.28.100 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.28.125 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.28.150 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.28.175 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.28.200 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.28.225 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.28.250 E4.28 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.32.05 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.32.06 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.32.07 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.32.087 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.32.10 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.32.11 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.32.112 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.32.12 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.32.15 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.32.17 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.32.18 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.32.187 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.32.20 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.32.212 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.32.23 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.32.237 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.32.25 E4.32 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.42.05 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.42.06 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.42.07 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.42.087 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.42.10 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.42.11 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.42.112 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.42.12 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.42.15 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.42.17 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.42.18 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.42.187 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.42.20 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.42.212 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.42.23 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.42.237 E4.42 Upon request Add to shopping cart
ready for shipping in 72 hours FTA.B.02.E4.42.25 E4.42 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

ready for shipping in 72 hours
Delivery time on request