Fixed end module | Quick and simple fastening in the Super-Aluminium guide trough

Fixed end module for the Super-Aluminium guide trough

The fixed end module enables fast and easy assembly without drilling at the Super-Aluminium guide trough

Fast mounting of the e-chain® by clamping onto the aluminium trough

Quick relocation of the fixed end

No drilling necessary


Assembly - A) Fixation point modules B) KMA-mounting bracket1. Removing the preassembled metal bushings
2. Assembly of threaded bushings
3. Installation fixed end module
4. Installation on Super-Aluminium trough

Fixed end module to fasten the e-chain® on the smallest Super-Aluminium guide trough 970.30.SL

For mounting brackets for Series: 10, 15/R15, B15, 1500. The fixed end clamp facilitates fast and simple fastening by clamping onto the Super-Aluminium guide trough without drilling.

Quick fastening of the e-chain® on the Super-Aluminium guide trough

Quick relocation of the fixed end


Fixed end clamp operating principle: 1. Fixed end clamp 970.80
2. Mounting bracket
3. Super-Aluminium guide trough 970.30.SL
Fixed end module - fast and simple fastening on the Super-Aluminium trough without drilling

Fixed end modules made of plastic (standard)

Order number For Aluminium
SuperTrough
For e-chain®
Series
Application including
inner width (Bi)
Mounting
Bracket
ready for shipping in 72 hours 970.80 970.30.SL | 970.31.SL / 970.30.SL | 970.32.SL 10, B15, 15/R15 / 1500 0,05 one-piece Upon request Add to shopping cart
ready for shipping in 72 hours 971.80.4 9AT.35.SL | 9AT.35.SLA | 971.30.SL | 971.31.SL 2500, 255 0,07 KMA Upon request Add to shopping cart
ready for shipping in 72 hours 972.80.4 9AT.35.SL | 9AT.35.SLA | 972.02.30.SL
972.02.31.SL | 972.30.SL | 972.31.SL
E4.28/R4.28, E4.31L/R4.31L, E6.35
E4.32/H4.32/R4.32, E4.38L/R4.38L, E6.40/R6.40
0,06 KMA Upon request Add to shopping cart
ready for shipping in 72 hours 973.81.5 973.30.SL | 973.31.SL E4.42/H4.42/R4.42, E4.48L/R4.48L, E6.52/R6.52 0,1 KMA Upon request Add to shopping cart
ready for shipping in 72 hours 973.80.5 973.30.SL | 973.31.SL 3500, R68 0,1 KMA Upon request Add to shopping cart
ready for shipping in 72 hours 974.81.5 974.30.SL | 974.31.SL 14040/14140/R18840, 14240/14340 0,1 KMA Upon request Add to shopping cart
ready for shipping in 72 hours 974.80.5 974.30.SL | 974.31.SL E4.56/H4.56/R4.56, E6.62 0,1 KMA Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Fixed end modules made of aluminium

Order number For Aluminium
SuperTrough
For e-chain®
Series
Application including
inner width (Bi)
Mounting
Bracket
ready for shipping in 72 hours 972.82 972.02.30.SL | 972.02.31.SL E4.28/R4.28, E6.35 6 KMA Upon request Add to shopping cart
ready for shipping in 72 hours 973.81 973.30.SL | 973.31.SL E4.42/H4.42/R4.42, E4.48L, E6.52/R6.52 0 KMA Upon request Add to shopping cart
ready for shipping in 72 hours 973.80 973.30.SL | 973.31.SL 3500, R68 100 KMA Upon request Add to shopping cart
ready for shipping in 72 hours 971.80 971.30.SL | 971.31.SL 2500, 255 7 KMA Upon request Add to shopping cart
ready for shipping in 72 hours 972.81 972.30.SL | 972.32.SL 2700, R58 6 KMA Upon request Add to shopping cart
ready for shipping in 72 hours 974.80 974.30.SL | 974.31.SL E4.56/H4.56/R4.56, E6.62 10 KMA Upon request Add to shopping cart
ready for shipping in 72 hours 974.81 974.30.SL | 974.31.SL 14040/14140/R18840, 14240/14340 10 KMA Upon request Add to shopping cart
ready for shipping in 72 hours 975.80 975.30.SL | 975.31.SL E4.80/H4.80/R4.80, E6.80 10 KMA Upon request Add to shopping cart
ready for shipping in 72 hours 975.81 975.30.SL | 975.31.SL 1505015150/R19850, 1525015350 10 KMA Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

ready for shipping in 72 hours