The e-skin is a hose consisting of an upper and lower shell that form a sealed tube when connected to each other. It consists of igumid SK, a polymer material developed specifically for this. The simple and reclosable opening mechanism enables easy maintenance and inspection of the installed cables. Operating temperature +10°C / +50°C.
Typical applications: Fast, short, unsupported applications, standing and hanging applications, pick & place applications, printers, medical technology and all machines where corrugated tubes are used, display and semiconductor production