Strain relief connector system CFB

CFB

CFB: Modular, plastic strain relief connector system for mounting on C-profile

Plastic joining links can be used to provide strain relief for cables in extremely confined spaces using adapted PU building blocks. This modular plug-in system allows the provision of customer-specific strain relief options.
  • 2 options available
  • Fast assembly with bolted connection
  • Can be installed in the mounting bracket or in front of the energy chain
  • Manufacturing with no minimum order quantity
  • Cost-effective and efficient
Industries: General mechanical engineering, machines of all kinds

Product features

Legend:
+++ best suitability | + good suitability | + - suitable | - limited suitability Dynamics
⬤⭘⭘ low price category | ⬤⬤⭘ medium price category | ⬤⬤⬤ medium price category-
Suitable for the following systems:When do I take them:When do I not take them:Assembly indexDefinable tensile strengthPrice indexModularityDynamics
E4, E6, for all KMA with C-profileSpace-saving, modular strain relief with many cables in confined spaces. For applications with high accelerations and loads e.g. machine tools.No limitation+ –+⬤⬤⬤yes (special fabrication)high to very high

Strain relief connector system | Series 907.881

Parts list
Description
Part numberQuantity
(1) Fixing block outsideCFB20.1Nx2
(2) Clamping bar907.881.1.XXX2
(3) Threaded bolt with plate907.825.2.LLL2
(4) Hexagon nut M8MAT00400122
(5) C-profile (component of the KMA92.42.XXX1
(6) Strain relief blockCustomer-specific1
Order code:
907.881.XXX.N
NNumber of layers fixing blocks
XXXBi - 3mm (mounting bracket
Part number with version 881
 
Please contact us! Individual project planning.
Strain relief connector system CFB
Strain relief connector system CFB

Strain relief connector system | Series 907.825

Parts list
Description
Part numberQuantity
(1) Fixing block outsideCFB20.1Nx2
(2) Clamping bar907.825.1.XXX2
(3) Threaded bolt with plate907.825.2.LLL2
(4) Hexagon nut M8MAT00400122
(5) C-profile (component of the KMA92.42.XXX1
(6) Strain relief blockCustomer-specific1
(7) Strain relief blockCustomer-specific1
(8) Fixing block insideCFB20.2N
Order code:
907.825.XXX.N
NNumber of layers fixing blocks
XXXBi - 3mm (mounting bracket
Part number with version 825
 
Please contact us! Individual project planning.
Strain relief connector system CFB
Strain relief connector system CFB

Suitable products


Energy chains shop

From small to medium and large energy chains for all applications

chainflex cables

Largest assortment with 1,354 cable types. Fail-safe, up to 36-month guarantee.