drylin® E EC motors

EC motors with Hall and encoder - the cost-effective alternative to servo motors

The brushless EC/BLDC motors have a high speed and allow quick positioning. The encoder also makes positioning very accurate. The brushless EC motors are wear-resistant and generate little heat. The long operating time and service life are further factors in favour of the brushless EC motors by igus.
  • Ready to ship in 24hrs.
  • More cost-effective than conventional servomotors
  • Installation sizes NEMA 17, 23 and 34
  • Virtually wear-free
  • Long operating times and service life
  • Improved performance for drylin E linear robots & delta robots
Brushless EC motor drylin E NEMA17

EC/BLDC motor, flange dimension 42mm

  • Installation size NEMA17
  • Protection class motor housing: IP40
  • Also without Hall and encoder
Discover in the online shop
Brushless EC motor drylin E NEMA23

EC/BLDC motor, flange dimension 56mm

  • Installation size NEMA23
  • Protection class motor housing: IP40
  • Also without Hall and encoder
Discover in the online shop
Brushless EC motor drylin E NEMA23

EC/BLDC motor, flange dimension 60mm

  • Installation size NEMA23
  • Protection class motor housing: IP40
  • Also without Hall and encoder
Discover in the online shop

Why drylin® E motors?

Electric motors are ready to ship in 24 hours


Ready to ship in 24hrs
Large stocks of electric motors


Constantly maintained large stocks
drylin® E motors have a long product service life


Long product life
Long-term product availability


The product range is available over the long term
No minimum order quantity for electric motors


No minimum order quantity
100% tested


100% tested

drylin® E product finder

For electric motors

Motor configurator

Find the right motor in only a few steps

With the expert, you can find the right one for your application in just a few clicks. Simply enter your desired criteria.
Find the right motor now

For electric linear drives

Drive technology configurator

Find the right linear system in only a few steps

Assemble the suitable electric motor quickly and easily in just a few steps with our linear system.
Find the right linear drive and motor now

For lead screw motors

Lead screw motor configurator

Find the right lead screw motor in just a few steps

Find the right solution in just a few clicks: simply enter requirements and get the right results.

Find the right lead motor now

drylin® E motor control systems

Travels, positions, speeds and operating times can be easily defined with the stepper motor dryve D1 via a control system that is based on a web interface. The dryve D3 DC motor control system makes it possible to easily control linear systems.
  • Quick initial operation
  • Simple and intuitive user interface
  • Compatible with many industrial control systems
  • For all drylin® linear axes
More information
Sample programmes from igus

drylin® E sample programmes

Save time and money with the free igus® sample programmes (sample codes)
  • Download programmes with master/control system program & dryve parametrisation
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago etc.)
  • Compatible with commercially available single-board computers/developer boards
    (Arduino, Raspberry Pi, BeagleBone)
To the sample programmes

drylin® E accessories

drylin® E gearbox

drylin® E motor drive

The motor drives of the drylin E series convince due to their low radial clearance, quiet operation, high drive torque and 96% efficiency.
  • Planetary gears for igus® stepper motors NEMA 23 and 34
  • Increased motor torque
  • Higher holding torque of a brake
  • 2 installation sizes
  • Reduction of 3 & 5 available
Discover in the online shop

drylin® E couplings

The coupling connects the drive pin of the axis to the motor. An elastic polymer insert in the centre of the coupling transfers the motor torque. This dampening element compensates for radial and axial clearance.

  • With square or round housing
  • 20 versions from stock
  • Vibration-dampening
  • Clip-on
  • Temperature range from -30°C up to +100°C
  • Shore hardness 98 Sh A
Discover in the online shop
drylin® E gearbox