e-spool flex light

[Design study] Maximised to the minimum

For particularly cost-effective integration
The igus variant of a cable drum without slip ring, for cable diameters from 5mm to 15mm. Intended for integration into existing customer structures. By dispensing with an external housing, costs, weight and dimensions can be saved. The e-spool flex light is planned as a spring-loaded (SP) version.
Request e-spool flex light now
Tech up

Tech up

  • No cable interruption/slip ring
Cost down

Cost down

  • Adaptable to technological developments by simply replacing the cables used
Proof

Proof

  • Tested in the igus laboratory
Sustainability

Sustainability

  • No additional copper components in the system (apart from cable copper)

Panel feed e-spool flex 2.0

Cable reel without slip ring

Modular e-loop energy chain system

Tech up: Slip-ring-free guidance for electricity, data, liquids or air. Can be equipped with any type of cable.Cost down: No slip ring and cost-effective in the event of repairs, as individual components can be replaced.