e-skin soft ESD

[Design study] ESD protection for cleanroom ISO 1

Highest cleanroom class, small installation space
Proven e-skin soft now made of dissipative material. This prevents the formation of electrostatic fields and the abrupt discharge caused by the movement of the black e-skin soft due to the material. The e-skin soft ESD is suitable for the highest cleanroom class, with a small installation space.
Now e-skin soft ESD
Tech up

Tech up

  • A series for all areas, whether cleanroom or ESD area
Cost down

Cost down

  • Fewer faults with ESD-sensitive parts, due to abrupt discharge or particles
Proof

Proof

  • Discharge and cleanroom capability tested in the igus in-house (ISO 1 cleanroom) laboratory
Sustainability

Sustainability

  • Long service life with low installation space requirements

Discover more ESD energy chains

Energy chains made of conductive ESD material are used to avoid static charge in manufacturing processes for electronic components or assemblies. Measurements of the electrical surface leakage resistance for igus® energy chains with the special material igumid® GC, were made back in 1992 by igus® GmbH together with the PTB (Physikalisch-Technische-Bundesanstalt) in Braunschweig, supplemented by additional certifications in 1998 and 1999 according to DIN 53482, and the guidelines for static electricity ZH1/200 of the Federation of Trade Associations.

Discover other e-skin soft without dissipative material

e-skin soft SKS | For unsupported lengths of up to 1.3m and installation space starting at 150mm

SKS20

Inner height hi: 20mm
Inner width Bi: 33mm
Bend radius R: 55mm
Pitch: 112mm

SKS28

Inner height hi: 28mm
Inner width Bi: 68mm
Bend radius R: 55mm
Pitch: 112mm

SKS40

Inner height hi : 38mm
Inner width Bi: 85mm
Bend radius R: 100mm
Pitch: 112mm