e-skin® flat with support chain SKF.S

Product presentation: e-skin flat with support chain
The SKF.S e-skin flat with support chain is an addition to the e-skin flat. The e-skin® flat with support chain can be added easily, allowing unsupported travels. The e-skin® flat with support chain can be combined with the SKF12C and SKF15C.
 
Part No.Outer widthOuter height Bend radius
SKF.S.088mm8mm 40 / 70 / 100mm
NEW: SKF.S.1010mm10mm 125mm

 
To the e-skin flat configurator

NEW: SKF.S.10.125.01.0 e-skin® flat with support chain

The new e-skin® flat with support chain enables longer travels of up to 5 metres with the cleanroom-optimised e-skin® flat system. The new larger e-skin® flat with support chain is guided in the POD SKF15C e-skin® flat and can be integrated into the existing mounting bracket structure.

Product range

Part No.Inner height [mm]Outer height [mm]Bend radius
[mm]
Pitch
[mm]
Spacer mounting bracket
SKF.S.10.125.01.0101012530SKFC.SP20
SKF.S e-skin® flat with support chain

SKF.S.10.125.01.0 support chain for the e-skin flat

SKF.S.10.125.01.0 support chain for the e-skin flat

Compare the SKF.S.08 and the SKF.S.10

SKF.S.10.125.01.0 support chain for the e-skin flat
Tech up

Tech up

  • Suitable for clean rooms according to IPA cleanroom Class 1, also for the three-layered e-skin flat
  • Available in two versions: closed and openable with a special closure system
  • Optionally available with support e-chain for longer unsupported lengths
  • Can be combined with SKF12C and SKF15
  • Stackable, width-variable mounting brackets
  • Modular and compact design
  • Defined bend radius for applications with e-skin flat
  • Profile for cleanroom applications with compact installation spaces
  • e-skin flat with support chain with enclosed e-chain
    to prevent abrasion
  • Fast cable filling thanks to openability
Cost down

Cost down

  • Monitoring of the sag via ultrasonic measurement with replacement recommendation - optional with the i.Cee EC.S additional module
  • Individual cables can be changed quickly without replacing the entire energy supply
  • Can be shortened or widened
  • No minimum order quantity
  • Flexible standard modular system, no special production
  • IPA ISO Class 1 chainflex cables with 36-month guarantee
Proof

Proof

  • IPA cleanroom class 1 for the three-layered e-skin flat: Material/stranded structure* tested by IPA according to ISO 14644-14, report IG 2107-1242
*The following cables are listed in the certificate: CFCLEAN3.01.05.02 and CAPU.A.06.0 - Further tests are at present are not scheduled.
Sustainability

Sustainability

  • 99% material savings possible, as you can replace a cable without having to replace the entire system
  • Have your energy chain recycled at the end of its life cycle with the igus chainge recycling program .
  • igus has been an investor in Mura Technology from the beginning and is helping to advance chemical recycling. From plastic waste to crude oil in 20 minutes:

Suitable accessories


Spacer

e-skin® flat with support chain with spacer Spacer for the mounting bracket. Compact design due to mounting bracket's lower height. Now available in three sizes: SP12, SP16 and SP20.

e-skin® flat with support chain with ultrasonic sensor

e-skin® flat with support chain with ultrasonic sensor i.Cee EC.S - new ultrasonic sensor on e-skin flat with support chain enables condition-based maintenance messages in the cleanroom.

e-skin flat SKF.S e-skin® flat SKF. S is equipped with an unsupported length and a defined bend radius.
e-skin flat SKF.S e-skin® flat with support chain SKF. S for closed SKF12C single pods.
e-skin flat SKF.S Variable-width e-skin® mounting brackets available upon request. If desired, they can be stacked.
e-skin flat SKF.S e-skin® flat with support chain as enclosed solution to prevent abrasion

e-skin flat single pods

e-skin flat single pods Freely fillable cable guidance system. Exceptionally compact design. Modular design using interconnectable profiles.

More e-skin series

e-skin series Securely and abrasion-resistant cable guidance in cleanrooms.

Cleanroom energy chains

Cleanroom energy chains Discover more energy chains suitable for ISO class 1 cleanroom applications here.

e-skin flat application example


You might also be interested in

Energy chains shop

Energy chains shop A shop with more than 100,000 products for unsupported, gliding, hanging, and standing applications.

Energy chain configurator

Energy chain configurator Assemble your individual energy chain system in just a few steps.

Energy chain recycling

Chainge program for energy chains Have energy chains recycled instead of throwing them away.