Mounting bracket for e-skin flat single pods

Securely fasten single pods

Single pods from the e-skin flat system can now also be easily attached and strain-relieved. This means that individual cables can be guided separately from each other in a pod after the movement, or single pods can be used to organise a string of cables for the smallest movements.
Request mounting bracket now
Tech up

Tech up

  • Simple and flexible solution - also for permanent installation
Cost down

Cost down

  • Utilise the smallest installation spaces - without particle contamination
Proof

Proof

  • IPA ISO Class 1 certified e-skin® flat system
Sustainability

Sustainability

  • No contamination from particles in the cleanroom

Discover further advantages of the e-skin flat

  • Modular and compact design
  • Resource-saving system
  • Highest cleanroom classification
  • Tested service life
  • High reliability
  • 9dB(A) quieter than standard flat ribbon cables
  • 20% more cost-effective than commercially available cleanroom ribbon cables