e-skin flat layer holder

[Design study] Straight running guaranteed

The layer holder guides several layers of the e-skin flat straight in the track, even with very long unsupported lengths. The e-skin flat layers thus remain on top of each other and can utilise the unsupported specifications of the e-skin flat with support chain, even if they are not installed in every layer.
Request e-skin flat layer holder now
Tech up

Tech up

  • Straight running of the e-skin flat guaranteed even with multiple layers
Cost down

Cost down

  • The e-skin® flat with support chain not required in all positions
Proof

Proof

  • Fraunhofer IPA ISO Class 1 certified e-skin flat system
Sustainability

Sustainability

  • No contamination of the cleanroom by particles

Discover further advantages of the e-skin flat

  • Modular and compact design
  • Resource-saving system
  • Highest cleanroom classification
  • Tested service life
  • High reliability
  • 9dB(A) quieter than standard flat ribbon cables
  • 20% more cost-effective than commercially available cleanroom ribbon cables