... reduces costs and is environmentally friendly ... e-dispenser
In 2017, we introduced the e-chain, a complete solution for a partially automated shore power supply system. In this case, it was a project-specific special solution, which had to be (at least partly) re-designed for every new application in the port.Based on this idea and the experiences in the area of shore power supply, we re-designed the e-dispenser. The goal is to provide modular energy supply solutions for different shore power applications for medium and low-voltage connections. The e-dispenser module can be used variably in combination with various systems (e.g. cranes, structures, mobile transfer systems). The e-dispenser module is delivered as a ready-to-install plug-and-play solution: conveyor unit with triflex R energy chain, chainflex cables, connectors, junction box, harnessing – everything tested and with a 36-month guarantee.With this, we offer a standard energy supply unit that is individually adapted to the situation on site and the respective customer requirements, developed and constructed as a complete solution. Also for other industries, e.g. mechanical engineering, robotics and welding applications, the e-dispenser module represents an interesting energy supply solution. In all cases, users benefit from standardised (and hence tried, tested, and cost-effective) energy supply components.
Submit an enquiry for e-dispenser now