Support trays for energy chains

For safe and maintenance-free operation in unsupported energy chain applications

Uneven surfaces, high dynamic stresses or noise-sensitive environments – support trays help to keep energy chains moving smoothly and safely. Selection is dependent on conditions of use. In addition to versions made of galvanised steel, we now offer a light option made of anodised aluminium.
Steel support tray 1. Noise-reducing, low abrasion, reliable guidance
2. Simple design: easy mounting to all types of profiles and wall brackets
3. Lightweight material: available in the colour of your choice
4. Available in two types and four versions as a modular system
Aluminium support tray 1. Reduces noise: rubber silencer profile (optional)
2. Simple energy chain connection: optimised plastic fixed end module
3. Reduces wear: glide strips provide protection from lateral abrasion
4. Simple installation: with standard basic version bottom clamps
5. Corrosion-resistant: seawater-resistant aluminium profile

I use the one-piece steel support tray if

  • the design is to be simple
  • easy fixing to floor profiles and wall brackets is intended
  • colours and dimensions are especially important
  • the trough is to be made of steel
  • the lower chain run is to be secured against lateral displacement when there is lateral acceleration

I use the modular aluminium support tray if

  • the focus is on modularity and adaptability
  • widths must be adjusted to a certain extent after installation
  • the trough is open and therefore exposed to swarf and dirt (optionally with base)
  • quiet operation and low noise emissions are important
  • the energy chain requires special protection from wear
  • the energy chain must be quickly connected and fixed in place
  • the trough is to be made of seawater-resistant aluminium
  • the lower chain run is to be secured against lateral displacement when there is lateral acceleration

You might also be interested in this

Guide troughs

Guide troughs

Other guide troughs for long travels: steel guide troughs, super aluminium trough, etc.
Energy chains

Energy chains

Shop with more than 100,000 products – from small to mid-sized to large energy chains
Online configurator

Online configurator

Use our online configurator to design energy chains with the right guide trough quickly and easily.