Automotive electronics moved safely with energy chains

Electrically controlled functions in passenger cars, commercial and special vehicles are becoming increasingly complex. If damage occurs to the power and signal cables, the function of the vehicle suffers and the reputation of the manufacturer is also at stake. Our energy supply systems protect your moving cables. They are used in electric sliding doors, seat adjusters and boot lids. In doing so, they are geared to meet the latest requirements: not only do they fulfil the task of guiding cables through countless cycles in confined installation spaces, they are also light and quiet - important criteria in the age of electro-mobility and in the new interior.

Advantages of igus e-chains:

  • Cost-effective
  • Lightweight and quiet
  • Cable-friendly
  • Easy to fit
  • Long predictable service life
  • Individual adaptation (to weight and load) possible
  • Certified according to IATF 16949

Space-saving and safe cable guidance

E2 micro e-chain

E2 micro series

  • High torsional resistance
  • Small inner heights and bend radii
  • Mounting brackets optionally with strain relief
  • Small pitch for smooth running
  • Cable-friendly interior
  • Lightweight
E1 e-chain

Series E1

  • Cost-effective solution for large quantities
  • Can be shortened or lengthened as required through injection-moulded, modular chain band
  • Easy to unfold
  • Easy to fix using the hole on the chain band
e-rib for corrugated tubes

e-rib for corrugated tubes

  • Less installation space required
  • Cable-friendly with defined bend radius
  • Easy to retrofit
  • Strong to prevent unintentional sideways movements
  • No change in the tightness of the corrugated hose
news 2022 banner
snapchain 2.0

Guide cables simply, reliably, and cost-effectively

draw-e-chain

Cable guidance in very tight spaces

cable clip

Cable Clip for quick attachment of cables

Areas of use

New interior

Products for the future car interior

Autonomous delivery vans, self-driving vans and conference shuttles with movable furniture: this is what the interiors of the future may look like, with more electrically moving components, efficiently used in confined spaces. Our e-chains and bearing technology ensure that the movement works reliably, quietly and unobtrusively. 
Discover now

e-chain in sliding door

Sliding doors

Cable protection in the tightest of installation spaces thanks to defined radii and kinematics, e.g. for keyless entry systems and safety features:
e-chains in wind shield wipers

Windscreen wipers

Extends the service life of not only power and energy supplies, but also of media-carrying cables:
e-chain in the rear lid

Rear lid

Service life-extending guidance for heating and lighting units in hatches and doors:
e-chain in window lifters

Window lifters

Reliable energy and data supply in the smallest spaces:
e-chain in headlights

Headlights

Strong guidance for more safety:
e-chain in the sunroof

Sunroof

Supplements the hardware for heating functions or self-darkening windows:
e-chain in the seat

Horizontal seat adjustment

Elastic e-chain with UL94-V2 classification, particularly easy to assemble and fill:
e-chain in the seat

Rotating seat adjustment

Radius protection of the cables with a pivoting angle of 200°:

Free sample box

With information on applications with energy supply systems in vehicles and six product samples: e-chains of the series E1.10, E2 micro and E2 mini, also a igubal coupling joint and two iglidur clip bearings.
Order now!

Meeting in VR

Dive into the iguverse with our experts and experience our motion plastics for automotive in a completely new way.
Make an appointment today