My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

News
dryspin® lead screw technology
Test the dryspin technology here free of charge

2021

The new lead screw nut dimensions

The dryspin® high helix thread technology

six new thread sizes

▲ Tech up:
Efficiency up to 82%
Low noise and low-vibration operation
 
▼ Cost down:
100% lubrication and maintenance-free
Up to 50.9% more cost-effective than metallic lead screw nuts
 
Our designs:
Cylindrical lead screw nuts
► Flanged lead screw nuts
► Cylindrical injection-moulded nuts
► Injection-moulded nuts with flange
► All types are also available with spanner flat
 

Obtain more information

Six new dimensions

Expansion of the dryspin® lead screw product range

Six new lead screw sizes

▲ Tech up:
Up to 30% longer service life than conventional lead screws
Low-noise and low-vibration operation due to rounded tooth geometry
 
▼ Cost down:
Online tool for individual lead screw configuration
Live price display
 
■ Proof:
Service life can be calculated online
Tested: up to 25% less wear than conventional lead screws
 
Reduce time spent on design and optimise the procurement process for your lead screw technology.
 

Obtain more information

The igus® new products in the online catalogue

motion plastics® ... It's our job!

Also this year, we can start the presentation of our new products at full digital speed. You will find a summary of the new products from igus bearing technology in the online catalogue. 
 
Enjoy browsing and if you don't find something you urgently need, please contact us. We are always curious about new solutions.

To the online catalogue

2020

New dryspin® lead screw size 5x10

As an alternative to trapezoidal thread

Thread size 5x10

▲ Tech up:
Smoother and quieter operation at high speeds
Quiet and vibration-free operation
 
▼ Cost down:
Injection moulding for cost-effective manufacturing
Maintenance-free due to self-lubricating lead screw nuts
 
Our designs:
Cylindrical lead screw nuts
► Flanged lead screw nuts
► Cylindrical injection-moulded nuts
► Injection-moulded nuts with flange
► All types are also available with spanner flat
 

Obtain more information

The new type of the series DST-JGRM

Robust and with conventional connection sizes

New thread size

▲ Tech up:
new design for safe and easy threaded connecting
Connection sizes identical with generally available ball screws
 
▼ Cost down:
cost-effective and optimised injection-moulded design
Variable design for all Ø14/16 and 18/20 lead screws
 
■  Proof:
service life predictable online
 
● Sustainability:
low weight and inertia due to polymer
Long-lasting due to patented thread asymmetry
 

Obtain more information

The new thread sizes

Expand the dryspin® high helix thread range

JGRM lead screw nut

▲ Tech up:
up to 2.5 times greater efficiency due to optimum flange angle
Completely lubrication-free and maintenance-free
Up to 25% less wear
 
▼ Cost down:
cost-effective alternative to ball-type linear drives
Service life calculable online


The new dimensions:
DS6.35x2.54 LH
DS12.7x12.7
DS10x3
► DS16x10
► DS20x5
 

Obtain more information


Consulting

I would be happy to answer your questions personally

Photo
Thorben Hendricks

Leiter Geschäftsbereich
dryspin® Gewindetriebe

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h